eo_logo
 
Product added to cart

Pixelink® Cameras

Custom and
Volume Manufacturing

Learn More

Pixelink® PL-X 10GigE Cameras Pixelink® PL-X 10GigE Cameras
  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
  • Fully Compatible with Pixelink Capture Software and SDK
Pixelink® M-Series Microscopy Cameras Pixelink® M-Series Microscopy Cameras
  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software
Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras
  • M12 S-Mount Board Level Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
Pixelink® USB 3.0 Autofocus Liquid Lens Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface
Pixelink® USB 3.0 Cameras (Full Housing) Pixelink® USB 3.0 Cameras
  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available
×