eo_logo
 
Product added to cart

Plano-Concave (PCV) Lenses

Plano Concave Lenses (PCV) are ideal for beam expansion, light projection, and focal length adjustment in optical systems. Designed with a single concave surface and a negative focal length, these high-precision lenses effectively diverge light for laser optics, medical imaging, microscopy, and fiber optics applications. Position PCV lenses with the Plano (flat) surface toward the focal plane for optimal performance.

Edmund Optics offers the largest selection of off-the-shelf Plano Concave Lenses, available in a variety of focal lengths, substrates—including N-BK7, UV Fused Silica, and Zinc Selenide (ZnSe)—and anti-reflection coatings for optimized performance across the UV, Visible, and IR spectrums. Coating options such as UV-AR, MgF₂, VIS 0°, VIS-NIR, and NIR-II enhance light transmission and reduce reflection. Standard, volume, and custom solutions are available to meet your application needs.

Filter
Uncoated Plano-Concave (PCV) Lenses Uncoated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Wavelength Range of 400-2200nm
  • MORE
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
  • Wide Variety of Diameters, Focal Lengths, and Coatings
  • Anti-Reflection Coating Options: VIS-EXTMgF2, VIS 0°, VIS-NIR, YAG-BBARNIR I, and NIR II
MgF<sub>2</sub> Coated Plano-Concave (PCV) Lenses MgF2 Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VIS 0° Coated Plano-Concave (PCV) Lenses VIS 0° Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VIS-NIR Coated Plano-Concave (PCV) Lenses VIS-NIR Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • MORE
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, YAG-BBARNIR I, and NIR II
YAG-BBAR Coated Plano-Concave (PCV) Lenses YAG-BBAR Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • MORE
  • Optimized for R<0.25% at both 532nm and 1064nm
  • AR Coated to Provide <1.0% Reflectance per Surface for 500 - 1100nm
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and 1064nm V-Coat
NIR I Coated Plano-Concave (PCV) Lenses NIR I Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
NIR II Coated Plano-Concave (PCV) Lenses NIR II Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
UV Fused Silica Plano-Concave (PCV) Lenses UV Fused Silica Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • MORE
  • Wavelength Range of 200 - 2200nm
  • Popular UV-AR Coating Option Available
1064nm Laser Line Coated UV Fused Silica Plano-Concave (PCV) Lenses 1064nm Laser Line Coated UV Fused Silica Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • MORE
  • Research-Grade Synthetic Fused Silica Substrate
  • <0.25% Reflection at 1064nm for Nd:YAG and Fiber Laser Applications
  • Uncoated and BBAR Coating Options Available
Plano-Convex (PCX) and Simple Lens Kits Plano-Convex (PCX) and Simple Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
  • MORE
  • Kits Available for 12mm and 25mm Diameter Lenses
  • Uncoated or BBAR Coating Options
  • Note: Potential change of packaging
ISP Optics Calcium Fluoride (CaF<sub>2</sub>) Plano-Concave (PCV) Lenses ISP Optics Calcium Fluoride (CaF2) Plano-Concave (PCV) Lenses Clearance
  • Low Index of Refraction
  • MORE
  • IR Grade Calcium Fluoride Substrates
  • Standard Imperial Sizes for Easy Benchtop Integration
VIS-EXT Coated Plano-Concave (PCV) Lenses VIS-EXT Coated Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • AR Coated to Provide <0.5% Reflectance per Surface for 350 - 700nm
  • MORE
  • Designed for 0° Angle of Incidence
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • Additional AR Coating Options Available: UncoatedMgF2VIS 0°VIS-NIRYAG-BBARNIR I, and NIR II
×