
- Manual 360° Rotation
- Locking Thumb Screw for Secure Positioning and Alignment
- Compatible with T-Mount Optic Mounts


- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor


- 360° Continuous Optic Rotation
- 25.4mm Centerline Height
- 5° Graduations


- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers


- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting


- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms

- Coarse and Fine Movement Available
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act