

- Visible and NIR Coating Options Offered
- 500:1 Extinction Ratio
- AR Coated for <0.5% reflection per surface

- Wire Grid Technology
- Reflects S-Polarized Light, Transmits P-Polarized Light
- Ideal for High Temperature Environments

- Optically Contacted Design Increases Damage Threshold and Eliminates Cement Fluorescence
- Greater than 96% Transmission of P-Polarized Light
- High Extinction Ratio of Greater than 1000:1


- Designed for Common Diode, Gas, and Solid State Lasers
- Reflects S-Polarized Light, Transmits P-Polarized Light
- High Extinction Ratio


- Visible and NIR Coating Options Offered
- Simplifies Benchtop Layout
- Split Incident Beam into Two Displaced Parallel Beams

- High Contrast Over Large Angles of Incidence
- Low Color Shift at Large Angles
- Ideal for Uncollimated Light Sources


- 45° Angle of Incidence
- Reflects S-Polarized Light, Transmits P-Polarized Light
- Available for Nd:YAG Harmonics and HeNe Wavelengths
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act