Adjustable Height Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
Articulating Arm Mounting Systems
- Mount and Set in Unique Orientations
- Mix and Match for Custom Mounting Combinations
- Lockable Angular Positioning
English Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Male 8-32 or ¼-20 Stud, Female ¼-20 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- Metric Versions Also Available
Metric Stainless Steel Mounting Posts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Male M4 x 0.7 or M6 x 1.0 Stud, Female M6 x1.0 Base
- Posts Include Interchangeable Male Stud and Removable Base S.H.S.S.
- Available in Variety of Lengths
- English Versions Also Available
Post Collar
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
Right Angle Post Clamps
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®