HOLO/OR Diffractive Beamsplitters
- Split Input Beam into Several Diffraction Orders
- 1 Dimension Array or 2 Dimension Matrix Outputs
- Designs for Nd:YAG and CO2 Lasers
- Compatible with Single Mode or Multimode Lasers
G&H Pockels Cells
- High Performance Phase Modulation up to 1MHz
- >98% Transmission from UV to NIR Spectra
- >10 J/cm2 Damage Threshold
- Ideal for Q-switching, Pulse Picking, and Laser Power Control
Fiber Optic Tapers and Faceplates
- Coherent Arrangement of Fibers
- Made with EMA Fibers to Absorb Light
- Round-to-Round or Round-to-Rectangular Tapers Types Available
Optotune Focus Tunable Lenses 12mm Clear Aperture Hirose Connector
- Fast Rise and Settling Times of 3ms & 10ms
- Low Temperature Sensitivity <0.01dpt/°C
- Low Power Consumption of 55mW for a 5 Diopter Range
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®