

- Precision Fused Silica Substrates for Increased Thermal Stability
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available


- λ/20 Surface Flatness
- <0.25% Reflection for Nd:YAG Applications
- 5 - 25mm Sizes Available


- λ/20 Surface Flatness
- UV Fused Silica Substrate
- Laser Optic Quality


- Ray Deviation of 90°
- Left Handed Image
- ±40 Arcseconds Angle Tolerance
- Additional Right Angle Prism Options Available


- Ray Deviation of 90°
- Left Handed Image
- Low Arcsecond Angle Tolerance
- Additional Right Angle Prism Options Available


- Ideal for Broadband Applications
- Available with Aluminized and AR Coated Faces
- Sizes Ranging from 5 - 50mm
- Additional Right Angle Prism Options Available


- Ray Deviation of 90°
- Left Handed Image
- Available with Aluminized and AR Coated Faces
- Additional Right Angle Prism Options Available


- Reflects Light at 90°
- Ideal for System Alignment
- Enhanced Aluminum, Protected Gold, and Protected Silver Coatings


- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Available


- Single Axis Retroreflector
- Right-Handed Image
- VIS and NIR Options Available


- Ideal for Low Power Laser Sources
- Multiple BBAR Coatings Available
- Ray Deviation of 90°


- 355nm, 532nm and 1064nm Options Available
- High Damage Threshold
- Ray Deviation of 90°
- Additional Right Angle Prisms Available

- CaF2, Ge, and ZnSe Substrates
- Ray Deviation of 90°
- Ideal for Use with Collimated Sources
- Additional Infrared Optics Available


- <0.25% Reflection at Design Wavelength
- Coatings Available for HeNe, YAG, and Diode Sources
- Ray Deviation of 90°
- Additional Right Angle Prisms Available


- Ray Deviation of 90°
- Left Handed Image
- High Refractive Index Material
- Additional Right Angle Prism Options Available


• BBAR Coatings from the UV to the NIR
• Ideal for Low Power Laser Sources
• Sizes Ranging from 5 – 25mm
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act