

- Up to 2/3", C-Mount Lens
- Waterproof (Cw) Versions of C Series Fixed Focal Length Lenses
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- Designed to Eliminate the Need for a Protective Lens Cover


- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Ruggedized (Cr) Designs (50g Shock) of our C Series Lens
- 3.5mm to 50mm Focal Length
- Instrumentation (Ci) Versions Also Available


- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Instrumentation (Ci) Versions of our C Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 3.5mm to 50mm Focal Length
- Ruggedized (Cr) Designs Also Available


- Designed to Maintain High Resolution Over a Wide Temperature Range
- Ruggedized for Shock and Vibration Environments
- Large Sensor Coverage up to 1.1”
- Optothermal Stability from Passive Athermalization
- 2022 Silver VSD Innovators Award Winner and 2022 Inspect Award Winner


- Up to ½", S-Mount Lens
- Up to 5 MegaPixels, 1.4µm Pixel Size Sensors
- Ruggedized Designs (50g Shock) of our Blue Series Lens with Individual Optics Glued in Place
- 2mm to 25mm Focal Length
- Non-Ruggedized Designs Also Available


- 2/3", C-Mount Lens
- Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
- Ruggedized (HRr) Designs (50g Shock) of our HR Series Lens with Individual Optics Glued in Place
- 8.5mm to 12mm Focal Length
- Instrumentation (HRi) Versions Also Available


- 2/3", C-Mount Lens
- Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 8.5mm to 12mm Focal Length
- Ruggedized (HRr) Designs Also Available


- 1.1", C-Mount Lens
- Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
- Ruggedized (HPr) Designs (50g Shock) of our HP Series Lens with Individual Optics Glued in Place
- 16mm to 50mm Focal Length
- Instrumentation (HPi) Versions Also Available


- 1.1", C-Mount Lens
- Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
- Instrumentation (HPi) versions of our HP Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 16mm to 50mm Focal Length
- Ruggedized (HPr) Designs Also Available


- Up to ½", S-Mount Lens
- Up to 1.2 MegaPixels, 5µm Pixel Size Sensors
- Meets IEC Ingress Protection Ratings of IPX7 and IPX9K
- 2.2mm to 8mm Focal Length


- Up to 1/2”, C-Mount Lens
- Ultra-Compact (UC), High Resolution Lens for Small Sensors
- Waterproof Versions of UC Series Fixed Focal Length Lenses
- Meets IEC Ingress Protection Ratings of IPX7


- Ruggedized Designs of our UC Series Lens
- 1/1.8", S-Mount Lens with 50g Shock Resistance
- Up to 12 MegaPixels, 1.85µm Pixel Size Sensors

- Instrumentation (HPi+) versions of our HP+ Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
- 1.2”, C-Mount Lenses
- Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
- 16mm to 35mm Focal Length
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act