
- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter

- Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
- Ideal for Harsh Environments Requiring Thin Optics
- Uncoated Sapphire Windows are Also Available

- Excellent for Severe Environments
- High Strength and Hardness
- High Chemical Stability
- Sapphire and Ruby Half-Ball Lenses Also Available

- Excellent for Severe Environments
- High Chemical Stability
- Sapphire and Ruby Ball Lenses Also Available


- Features Extreme Surface Hardness Chemical Resistance
- Transmits Wavelengths Ranging From UV to Mid-Infrared
- Thinner and Stronger than Standard Glass Windows
- Anti-Reflection Coating Options Covering 350 - 5000nm Available

- 25.4mm Diameter Sapphire Substrates
- 3.2 - 19.1mm Through Hole Diameters
- High Transmission From 0.33 - 5.5μm

- Protective Windows for Machine Vision Applications
- Windows Feature Extreme Surface Hardness and Chemical Resistance
- M25.5 to M62.0 Filter Threads Available

- C-Axis Cut Sapphire to Eliminate Birefringence
- 10-5 Surface Quality and λ/10 TWFD
- Uncoated or IBS AR Coated for 1000-1100nm
- Ideal for High Power Laser Applications

- High Corrosion Resistance and Thermal Stability
- Higher Durability than Glass Windows
- Transmission from 0.33 – 5.5µm


- Durable Sapphire Substrates Ideal For Material Processing and Advanced Manufacturing
- Uncoated and 1064nm Laser Line V-Coated Versions Available
- Diffraction Limited Performance at 1064nm
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act