
- AR Coated for Superior Transmission
- High Heat Resistance with Low Thermal Expansion
- Feature Wide Angle of Incidence Range without Performance Loss

- Coated on Silicon or Germanium Substrates
- Ideal for Isolating Broad Spectral Regions
- Durable, First-Surface Coatings


- Transmission from 1.2 - 7μm
- Available Uncoated or AR Coated for 1.65 - 5μm
- Ideal for Weight Sensitive Applications


- Diffraction-Limited Performance
- Low Density and Dispersion
- Ideal for Weight Sensitive IR Applications
- Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings


- Wavelength Range of 1.2 - 7μm
- Low Density and Dispersion
- Focal Lengths of 25 – 250mm Available
- Additional Infrared Lenses Available in Popular Substrates

- Excellent Thermal Stability
- Ideal for Weight Sensitive Applications
- Increased Durability over Glass Substrate Mirrors

- ≥85% Average Transmission over a Broad Infrared Wavelength Range
- OD ≥3.0 Blocking Across Rejection Band
- Common Wavelengths for Environmental and Medical Applications

- Meets Severe Abrasion Requirements of MIL-F-48616 and MIL-C-48497C
- High Transmission from 3 – 5µm
- Ideal for Harsh Environments
- Diamond-Like Carbon (DLC) Coated Germanium Windows Also Available

- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter

- Transmission from 1.2 - 7μm
- Available Uncoated or HDAR Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications

- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates

- Transmission from 1.2 - 7μm
- Diffraction-Limited Performance
- Available Uncoated or HDAR Coated for 3 - 5μm

- High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
- Available Focal Lengths from 25.4 – 500mm
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act