TECHSPEC® Objectives | View All
- Up to 43% Smaller than Industry Standard Systems
- Optimized Performance up to 1.1” Sensor
- Ideal for Life Science and Industrial Applications
- Winner of the 2023 Bronze VSD Innovators Award
- Compact Finite Conjugate Objectives
- Mount Directly to a C-Mount Camera
- Near Diffraction Limited performance
- Lightweight Design with Compact Form Factor
- Configurable Magnification Using Spacers
- Optimized For Long Working Distances
- Diffraction Limited Performance: Transmitted Wavefront of λ/14 RMS
- Streamlined Tapered Design for Added Clearance at 45° AOI
- Curved Spider Legs to Reduce Diffraction Effects
- TECHSPEC® Reflx™ Objectives Available
- Industry Leading 19 to 31mm Working Distance
- EO Designed and Manufactured for Focusing or Imaging Applications
- Actively Aligned for Optimal Performance
- Ultra-Wide Spectral Band from 190nm to 11μm with No Chromatic Aberration
- TECHSPEC® High Performance ReflX™ Objectives Available
- Integrated Liquid Lens for Focus Tuning
- Lightweight Objective with Compact Form Factor
- Optimized For Long Working Distances
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act