eo_logo
 
Product added to cart

Edmund Optics® 120i Plan APO Infinity Corrected Objectives

Machine Vision Systems

  • 1.1" Sensor Format Coverage
  • Up to 43% Shorter Compared to Other Systems
  • Color Corrected for Use with Machine Vision LEDs

Life Science Applications

  • Exceptional Image Flatness
  • Chromatic Abberation Correction (APO)
  • Enables Reduced Runtime with Large Field of View
Overview:

TECHSPEC® 120i Plan APO Infinity Corrected Objectives are infinite conjugate microscope objectives designed to reduce the overall weight and size of an imaging system while maintaining optical performance. These objectives allow for a reduction in overall system length, by eliminating the requirement for the objectives to be parfocal to each other. TECHSPEC® 120i Plan APO Infinity Corrected Objectives feature c-mount threading to provide easy integration into a wide range of machine vision and life science systems. These objectives are ideal for biomedical and machine vision applications such as microscopy, flow cytometry, pharmaceutical inspection, and assembly line or fault inspection.

Please accept marketing-cookies to watch this video.

Please accept marketing-cookies to watch this video.

Please accept marketing-cookies to watch this video.

Please accept marketing-cookies to watch this video.

Gallery:
Configurations

Basic Digital Microscope System

C-Mount M29 x 0.75
M29 x 0.25 Dovetail
Figure 1: Basic Microscope System with TECHSPEC® 120i Plan APO Infinity Corrected Objectives

The minimum required components for a basic digital microscope system are a TECHSPEC® 120i Plan APO Infinity Corrected Objective, camera tube, tube lens, lens tube spacer, and an industrial C-Mount camera (Figure 1). Learn more about assembling a basic system in either a vertical or horizontal configuration here.

Fluorescence Microscope System

C-Mount M29 x 0.75
M29 x 0.25 Dovetail
Dovetail
Filter Cube Filter Cube #18-508 Filter Cube * *Designed for use with Fluoresence Fiber Kits One Required
C-Mount
Figure 2: Fluorescence Microscopy System with TECHSPEC® 120i Plan APO Infinity Corrected Objectives

For life science systems requiring fluorescence imaging, TECHSPEC® Fluorescence Filter Sets can also be incorporated into the system with the available accessories. Learn more about assembling these fluorescence configurations here.

Technical Note: Why Numerical Aperture Does Not Define Performance

Numerical aperture (NA) is an important specification to define for a microscope objective because it describes the objective’s ability to gather light at a fixed working distance. The NA is often assumed to describe an objective’s resolving power; however, this is not an accurate assumption. The equation below is the first-order equation used to calculate NA. This equation is useful for understanding NA on-axis, but it does not consider field changes for off-axis performance. In addition, this equation does not consider tolerances during the manufacturing and assembly of microscope objectives that can impact the performance.

Equation

n: refractive index of imaging medium

θ: one-half of the objective’s opening angle

Figure 1 below demonstrates the off-axis performance of the 5X 120i Plan APO Infinity Corrected Objective compared to another 5X Plan APO infinity corrected objective from another manufacturer that has the same NA of 0.14. Performance off-axis is better with the 120i Objective in the corner of a 1.1” sensor, indicating that NA is not the defining factor for the performance of an objective.

Contrast Comparison using a USAF Resolution Test Target on a 1.1” Sensor

Figure 4. Contrast Comparison using a USAF Resolution Test Target on a 1.1” Sensor

a) Image with 5X 120i Plan APO Infinity Corrected Objective showing 20% contrast at 330 lp/mm

b) 5X Plan APO Infinity Corrected Objective from another manufacturer showing 10% contrast at 330 lp/mm

How to Assemble a 120i Microscope System

Learn how to assemble a microscope system using the award-winning Edmund Optics® 120i Plan APO Infinity Corrected Objectives

  Learn More


  • Application Notes
     

  • Webinars
     

Application Notes

Technical information and application examples including theoretical explanations, equations, graphical illustrations, and much more.

Assembling Compact Machine Vision Microscopy Systems with Edmund Optics® TECHSPEC® 120i Plan APO Infinity Corrected Objectives
Read 

Understanding Microscopes and Objectives
Read 

Using Tube Lenses with Infinity Corrected Objectives
Read 

Optical Microscopy Application: Fluorescence
Read 

Multiphoton Microscopy
Read 

Confocal Microscopy
Read 

Light Sheet Microscopy
Read 

Webinars

The Fundamentals of Imaging with Microscope Objectives
Watch 

×