Multi-Element Tube System | View All


- Create Basic Optical Systems
- Ideal for OEM, Experimentation, or Prototyping
- Includes Mounting Options for 12mm, 12.5mm, and 25mm Diameter Optics
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
- Prevent Unwanted External and Stray Light from Entering the System
- Available in Multiple Lengths for Compact Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Mounts for a Variety of Optical Component Diameters and Thicknesses
- M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
- One Retainer Ring and One Delrin Ring are Included
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Facilitate Imaging System Construction
- Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
- Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Thicknesses Ranging from 0.1mm to 60mm
- Combine Parts of Different Thickness to Create Optimal Spacing
- Dull Black Finish to Reduce Stray Light
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Aperture Diameters up to 15mm
- Dull Matte Finish to Minimize Internal Stray Light
- Use with TECHSPEC Multi-Element Spacer Rings and Spacer Tubes for Precise Positioning
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.


- Joint Rings Enable Compatibility with C-Mount and Cage Systems
- Retaining Ring Set Fixes Optics into Place for Harsh Environments
- Hollow Spanner Wrench Provides Fine Spacing Adjustment While Allowing Beam to Pass Through
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
C, S, and T-Mount Components | View All


- Mounts for Simple Lenses, Achromats, Filters, or Reticles
- Designed to Integrate with Any C, S, or T-Mount Components
- Optic is Held in Place with Included Retaining Ring


- Used for Adding a Fixed Tube Extension to Optical Systems
- Feature Male/Female Threads at Opposite Ends
- Black Anodized Aluminum Construction

- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7


- Finely Threaded Internal Barrel for Fine Focus Adjustments
- Inner Diameter Baffle Thread for Stray Light Reduction
- Knurled Lip on Female End for Controlled Adjustments


• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available


- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers


- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components

- Manual 360° Rotation
- Locking Thumb Screw for Secure Positioning and Alignment
- Compatible with T-Mount Optic Mounts

- Male and Female C- and T-Threads for Easy Integration
- Simple On/Off Operation with TTL Input
- M6 and ¼-20 Tapped Holes for Post Mounting


- Variable Apertures for C, S, and T-Mount Systems
- Male and Female Thread at Opposite Ends for Easy Integration
- Adjusted via Rotating Ring or Lever for Precision Control


- Imaging Lens System for Prototyping
- Ideal for Identifying Desired Magnification and f/#
- Compatible with Helicoid Barrel for Use With C-Mount Cameras


- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, FC/APC, or ST Fiber Connectors

- Cage and Tube System Compatible
- Holds 25mm Filters
- 6 Discrete Positions


- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting


- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems


- Allow for Kinematic Adjustment of C, S, and T-Mount Components
- Horizontal Mounting Adapters Available
- Removable Turning Knobs for Hex Key Access


- C-Mount and Cage System Compatible
- M6 Mounting Hole
- Compatible with Most TECHSPEC® Kinematic Mounts


- C and T-Mount Components Ideal for System and Prototype Design
- Allow for Integration into Tube and Benchtop Systems
- Note: Potential change of packaging


- Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
- ¼-20 or M6 Tapped Mounting Options
- Black Anodized Aluminum Construction


- Adapt All Available Tube System Thread Types to One Another
- Low Profile Design to Minimize Extension Length
- Black Anodized Aluminum Construction


- Maximize C, S, and T-Mount Tube Connection Compatibilities
- Female or Male Thread Options
- Rotating Rings Also Available

- Integrate C and T-Mount Components into Imaging Systems
- Compatible with M22.5 to M40.5 Machine Vision Threads
- Step-Up Design Prevents Vignetting


- Integrate Microscope Objectives to Create Digital Microscope Systems
- Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
- Black Anodized Aluminum Construction

- Adapt Light Guides to Optical Components
- C-Mount and T-Mount Versions Available
- Articulating Arm Package Available


- Integrate Eyepieces into C and T-Mount Systems
- Feature Male C and T-Mount Thread
- Black Anodized Aluminum Construction


- C and S-Mount Thread for Easy Integration
- Low Profile Designs for Minimal System Intrusion
- Accepts Common Laser Diodes or Photodiodes


- Pre-Mounted 90 Degree Interface
- Four C-Threaded Mounting Holes
- Several Beamsplitting Options Available
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

- Allows C-Mount Video Camera to Accept 35mm SLR Camera Lens

- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included


SM Tube System | View All


- Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
- Ideal for Optical System Creation and Integration
- Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components


- Blackened Brass Construction
- For Precise Spacing Between Optical Components Within SM1 and SM05 Tubes
- Thicknesses from 0.25mm to 50mm Available


- Ideal for Variable Spacing Along the Optical Axis of SM1 or SM05 Systems
- Anti-Reflection Processing for Reduced Stray Light
- Built-in Set Screw for Focus Locking


- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, FC/APC, or ST Fiber Connectors

- Compatible with any SM1 Threaded Lens Tube
- Mounts 5mm to 19.05mm Optical Components
- Drop-In Mounting for Easy Assembly
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act