
- High Reflectivity at 1030nm and High Transmission at 940nm
- Low Group Delay Dispersion (GDD) <±100fs2
- Dichroic Mirror Ideal for Ytterbium (Yb) Lasers


- High Femtosecond Laser Damage Threshold exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm
- > 99.5% Reflectivity with Near Zero Group Delay Dispersion
- Platinum-Level 2024 Laser Focus World (LFW) Innovators Award


- GDD as Low as ±20fs2 at Design Wavelength Range
- Greater than 99.9% Reflectivity
- Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers


- Designed with High Reflectivity for Ultrafast Beam Steering
- Ion-Beam Sputtered Coating for Low Scatter and Absorption
- GDD as Low as 0±20fs2 at Design Wavelength Range


- High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
- Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
- Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers


- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Ideal for Ti:sapphire and Yb:doped Lasers
- Standard Imperial Sizes Available
- TECHSPEC® Ultrafast-Enhanced Silver Concave Laser Mirrors Available

- Designed for 330 Attosecond Pulses @ 65eV (19nm)
- Multilayer Coating with 38% Peak Reflectivity
- ≤1Å (Angstrom) Surface Roughness Superpolished Substrates
- EUV Flat Mirrors and EUV Spherical Mirrors Designed at 13.5nm Also Available
- No Minimum Order Quantities, No Coating Lot Charges
- Platinum-Level 2022 Laser Focus World (LFW) Innovators Award

- Negative GDD of -200 fs2 at 5° AOI
- >99.8% Reflection (p-polarization) between 950 - 1120nm
- Designed for Pulse Compression of Yb:doped Fiber Lasers
- Broadband Ultrafast Chirped Coating

- High Laser Induced Damage Thresholds at DWL
- High Reflectance for S and P Polarizations
- Ideal for High-Energy Ultrafast Laser Applications
- TECHSPEC® High-Performance Low GDD Ultrafast Mirrors Also Available

- Highly Negative GDD up to -1000 fs2 at 7° AOI
- >99.8% Minimum Reflection across 60nm Bandwidth
- Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
- Ultrafast Chirped Coating

- Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
- Low Group Delay Dispersion at 5° or 20° AOIs
- Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
- Low GDD Mirrors Also Available


- Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
- Low Group Delay Dispersion
- <50Å RMS Surface Roughness to Minimize Scatter


- Ideal for Focusing Ti:sapphire and Yb:doped Laser Pulses
- Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
- Low Group Delay Dispersion as Low as 0 ±20fs2
- Effective Focal Lengths from 25 to 500mm
- TECHSPEC® Ultrafast-Enhanced Silver Laser Mirrors Available

- Reflectivity >99.9% Between 2000 - 2200nm
- GDD of -1000fs2 @ 5° AOI
- Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
- Broadband Ultrafast Chirped Coating

- Negative GDD of -145 fs2
- Angle of Incidence of 5° between 255 - 277nm
- Ideal for Pulse Compression or Dispersion Compensation of UV Ultrafast Laser Beams
- Unique UV Negative Dispersion Ultrafast Coating

- Highly Negative Third Order Dispersion (TOD) up to -2500fs3 at 7° AOI
- Ideal to Compensate for TOD without Introducing Additional GDD
- Low Group Delay Dispersion (GDD) of 0fs2
- II-VI LightSmyth™ Transmission Diffraction Gratings Also Available

- Positive GDD of 500 fs2 at 5° AOI
- >99.9% Minimum Reflection (P-Polarization)
- Broadband Mid-IR Coating Design Covers 2800 – 3600nm
- Ideal for Mid-IR Mode-Locked Lasers

- Ultrafast Highly-Dispersive Coating with Reduced Thermal Lensing
- Highly Negative GDD up to -1000 fs2 at 5° AOI
- >99.5% Minimum Reflection (P-Polarization) across 50nm Bandwidth
- Ideal for the Generation of High-Power Ultrafast Laser Pulses

- Positive GDD up to 100fs2 at 5° AOI
- High Reflectance >99.5% for S and P Polarizations
- Broadband Performance for 700 - 1100nm
- Ultrafast Dispersion-Compensating Prisms Also Available

- >99.99% Reflectivity at 1030nm and 1064nm
- Laser Damage Threshold of 50 J/cm2 at 1064nm, 100Hz, 8ns
- Universal Designs for Nanosecond, Picosecond, and Femtosecond Laser Pulses
- Custom Options are Available up to 200mm Diameter

- High Reflectivity and Negative Group Delay Dispersion (GDD)
- Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
- Designs for Femtosecond Lasers, Including Ti:sapphire

- Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
- Ultra-Broadband Design Supports Dispersion Compensation
- Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act