
- UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
- Compact Housing (29 x 29mm)
- Framerates up to 67fps
- Powerful Computer Vision Feature Set with Beyond Features

- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Up to 24.60 MegaPixels, 1.2” Sensor Format
- Allied Vision Alvium Right Angle USB 3.1 Cameras Also Available

- USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace USB 3.0 Cameras Also Available

- Ultra-Compact Design
- USB3 Vision and GenICam Compliant
- Includes Image Capture Software and Spinnaker SDK

- USB3 Vision and GenICam Compliant
- Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
- Supports the Trigger-to-Image Reliability (T2IR) Framework
- Fully Housed Versions Available

- Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- Up to 20.44MP Resolution with Framerates up to 396fps

- Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
- Integrated Liquid Lens Control
- Software Based Autofocus Functionality

- High Resolution Sensors up to 20 MegaPixel
- Pixelink® Capture Software Included
- Compact Form Factor
- Optional Three-Tier μScope Microscopy Software

- M12 S-Mount Board Level Cameras
- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement

- Exceptional Low Light Sensitivity
- Ideal for Life Sciences, Clinical, and Industrial Applications
- Affordable Price Point with Included Microscopy Software

- Ideal for Life Sciences, Clinical, and Industrial Applications
- USB or HDMI Video Output Options
- Powerful Capture and Analysis Software Included
- PC & Mac Compatibility

- 1550nm Designed Wavelength
- Phosphor Coated Camera Sensor
- Includes Camera, Cable, and Easy-to-Use Software

- High Speed USB 3.0 Interface
- Ultra-Small Form Factor
- Fully USB3 Vision Compliant

- High Performance Cameras Featuring State-of-the-Art CMOS Sensors
- Professional Software for Image Acquisition and Analysis Included
- Unique Advanced Image Enhancement and Color Adjustment Technology

- Accept Most Standard M12 S-Mount Imaging Lenses
- 0.4 and 5.0 MegaPixel Options Available
- Focus and Auto-Focus Available Through Included Software

- Up to 8.0MP Resolution with Framerates up to 230fps
- Board Level Options with C/CS-Mount or S-Mount Available
- GenICam USB3 Vision Compliant

- Ultra-Compact Design
- USB 3.0 Connectivity for Increased Image Transfer Rate
- Includes Image Capture Software and FlyCapture2 SDK
- GigE Versions Also Available

- USB3 Connectivity
- Lightweight Construction
- Compact Design

- Compact 29 x 29 x 30mm Design
- Captures Images at up to 150fps
- Image Capture Software and ¼-20 Tripod Adapter are Included
- GigE Models Also Available

- Feature High Resolution, High Sensitivity Sensors
- High Frame Rates Driven by USB 3.0 Interface
- Includes Image Capture Software and SDK

- Seamless Integration of Liquid Lenses
- One-Push Autofocus, High Speed Focus Movement
- Easy to Use USB 3.0 Interface

- Resolutions Up to 20MP
- Sensor Sizes from 1/2.5" to 1.1"
- Right Angle Housing and Board Level Configurations Available

- Right Angle USB Port Orientation
- Compact, Low Cost, High Performance Design for Machine Vision and Embedded Applications
- ALVIUM® System on Chip (SoC) Technology with Onboard Imaging Preprocessing
- Allied Vision Alvium USB 3.1 Cameras Also Available

- Up to 12.3 MP Resolution
- USB and GigE Versions Available
- Longest Industry Warranty (6 Years)
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act