





















- Diffraction Limited at Designed Nd:YAG Laser Wavelengths
- Laser Damage Designed Coatings on UV Fused Silica Substrates
- Specified Slope Error to Guarantee Low Mid-Spatial Frequency Errors
- High Precision Laser Grade Aspheric Lenses are also Available


- Guaranteed Laser Damage Threshold
- 10-5 Surface Quality
- λ/10 Surface Accuracy


- λ/20 Surface Accuracy
- Available Uncoated or with a Variety of Nd:YAG Laser Coating Options
- Includes Full Data Package with Interferogram and Measured Results for Geometric Tolerances


- Ideal for Imaging Applications
- Minimize Aberrations Including Spherical and Coma
- Precision Fused Silica Substrate


- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available


- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available


- Low Coefficient of Thermal Expansion
- Precision and High Precision Options
- High Numerical Apertures to Maximize Throughput


- Designed and Coated for Nd:YAG Laser Wavelengths
- High Laser Damage Thresholds
- Low Coefficient of Thermal Expansion


- Excellent Transmission in 345 – 700nm Range
- Ideal for use with NUV LEDs and Mercury Lamps
- Low-Cost, Cemented Design


- Calcium Fluoride and UV Fused Silica Elements
- Broadband Color-Corrected Design from 193nm to 1000nm
- Ideal for Fluorescence and Spectroscopy Applications


- Offers Superior Performance from UV to IR
- Fused Silica Substrate
- Laser Optic Surface Quality


- Excellent UV Transmission
- Low Coefficient of Thermal Expansion
- Ball and Half-Ball Options Available


- Low Index of Refraction
- Vacuum Grade UV Substrate
- Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options

- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold

- Generate Non-Gaussian Line Patterns
- Ideal for Light Homogenization
- Excellent Performance from 193nm – 2.5μm
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act