
- 9-36mm Focal Length Range with Fields of View Between 10 and 39°
- NIR Corrected for Multi-Spectral and Day/Night Applications
- Manual, P-Iris and DC Auto-Iris Models Available

- Electronically Adjust Focus with Integrated Liquid Lens
- Allows Magnification Adjustment without changing Working Distance
- Overcomes Depth of Field Limitations

- Robust Housing with Incremental Zoom Control
- Coaxial In-Line Illumination Option with ¼” Fiber Port
- High Resolution Optical Design

- Full Zoom, Focus and Iris Control Options
- Up to 100 lp/mm Resolution
- Macro or Telephoto Options

- Low Distortion and Day/Night Options
- Focal Lengths from 4.4mm - 90mm
- C-Mount Versions

- Available in Standard and Right Angle Versions
- Focuses From Infinity to 32, 28, and 18mm Respectively
- Max. Sensor Format 2/3"
- Magnification From 2.5X to 8.0X
- Direct Video C-Mount Coupling

- Available in Standard and Right Angle Versions
- Magnification Range from 0X to 8.0X
- Max. 2/3" Sensor Format
- Direct Video C-Mount Coupling
- No Adapters Required

- Multiple Configurations for Video/Photo/Visual Applications
- 3X Greater Magnification than Other Coaxial In-line Systems
- Highest Possible Long-Distance Resolution
- Focus from Infinity to 54mm
- Supplementary Focuser Available for CentriTel™ Capabilities

- 3.3:1 Zoom Ratio
- Compact Design
- Lockable Manual Zoom, Focus, and Aperture Control

- Manual Zoom, Focus and Iris Control
- Features Locking Set Screws
- C-Mount

- Designed to Accomodate up to 2/3" Sensor Size Formats
- Dependable, Versatile Performance in Compact Designs
- Analog and Digital Imaging Systems Available

- Wide Range of Magnifications Achievable
- Interchangeable Components Provide Maximum Flexibility
- Motorized and Inline Options Available
- 7X and 12.5X High Precision Zoom Lens Kits Also Available

- Preconfigured Precision Zoom Kits
- 7X and 12.5X Magnification
- 12.5X Version Allows for Fiber Optic Inline Illumination Mounted with SX Adapters
- Manual and Motorized Versions Available

- 4 - 10mm Focal Length Range for up to 135° Horizontal FOV
- True 4K, 12 Megapixel Resolution
- IR corrected for Day or Night


- Variable Magnication Lens
- Up to 5 MegaPixels, 3.45m Pixel Size Sensors
- ⅔", C-Mount Lens
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act