eo_logo
 
Product added to cart
All Press Releases

Extreme Ultraviolet (EUV) Flat Mirrors for 13.5nm available for immediate delivery

Ideal for beam steering and materials science research

10/4/2018, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces Extreme Ultraviolet (EUV) Flat Mirrors. These precision polished, multi-layer mirrors are designed for maximum achievable reflectance at the design wavelength and Angle of Incidence (AOI). They are designed for EUV beam steering and harmonic separation applications.

Maximum achievable reflection at 13.5nm

Extreme Ultraviolet (EUV) Flat Mirrors are available in 5° and 45° AOI versions and feature nearly ideal reflectivity at 13.5nm, the wavelength of highest reflectivity available in the EUV spectrum. The RoHS compliant mirrors offer a coating deposited on a super-polished single crystal silicon substrate for superior thermal stability. Exhibiting a surface roughness less than 3Å RMS, these EUV mirrors greatly reduce scatter of incident light. The multi-layer, metal/semi-conductor coating includes a Mo/Si multilayer with a Si top layer. With a surface flatness of λ/10 at 632.8nm and 6.35mm thickness, the 45° AOI mirrors are ideal for steering s-polarized beams, while the 5° AOI mirrors are excellent for use with unpolarized beams.

Ideal for CDI and materials science research

Extreme Ultraviolet (EUV) Flat Mirrors are used for emerging applications such as Coherent Diffractive Imaging (CDI) and materials science research. CDI is a non-contact imaging technique, capable of achieving resolutions approaching 10nm and is commonly used to analyze extremely small nanofabricated structures. The mirrors are also used as harmonic selectors for High Harmonic Generation (HHG) beams. Extreme Ultraviolet (EUV) Flat Mirrors are in-stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.