Edmund Optic® (EO), the premier provider of optical components, introduces the Meadowlark Optics Polarimeter. Ideal for both manufacturing and laboratory applications, the compact, easy-to-use system offers convenient computer control. It accurately measures Stokes Parameters ten times per second, quantifies the State of Polarization (SOP) and graphically displays the Poincaré Sphere, Polarization Ellipse or a running chart.
No moving parts ensure vibration-free operation
The Meadowlark Optics Polarimeter uses liquid crystal variable retarders in combination with no moving parts, to ensure compatibility with a wide variety of stability-sensitive applications, offering vibration-free performance, while minimizing the risk of excessive wear. Patented algorithms provide high accuracy and calibration versatility.
Optional Eigenstate Calibration Set available
An optional Eigenstate Calibration Set can provide a convenient and accurate means to recalibrate the polarimeter to three common wavelengths of 532 nm, 632.8 nm or 1064 nm. RoHS compliant Meadowlark Optics Polarimeters are in stock and available for immediate delivery for fast turnaround and excellent value.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act