Edmund Optics® (EO), the premier provider of optical components, announces a new line of Laser Grade Aspheric Lenses with a λ/40 RMS aspheric surface tolerance, making them ideal for high precision laser focusing applications.
TECHSPEC® λ/40 Laser Grade Aspheric Lenses feature ultra-precision and aberration-free aspheric surfaces with a surface tolerance of λ/40 RMS. They are precision polished using magnetorheological finishing (MRF), a process which selectively removes material in a highly repeatable and controlled manner. The polishing method used for these aspheric lenses enables diffraction-limited performance and a guaranteed exceptional Strehl ratio >0.8 at their Nd:YAG design wavelengths.
TECHSPEC® λ/40 Laser Grade Aspheric Lenses maximize throughput with high-performance Laser Line V-Coatings for <0.25% reflection at their design wavelengths. These laser grade aspheres feature fused silica substrates and are available in standard imperial sizes with f/2 designs.
Visit Edmund Optics’ website to learn more about the TECHSPEC® λ/40 Laser Grade Aspheric Lenses.
About Edmund Optics:
Edmund Optics® is a leading global supplier of optics, imaging, and photonics technology that has served a variety of markets including Life Sciences, Biomedical, Industrial Inspection, Semiconductor, R&D, and Defense since 1942. Edmund Optics designs and manufactures a wide array of optical components, multi-element lenses, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of stock and custom products. With locations in more than seven countries across the globe, Edmund Optics employs over 1,000 employees and continues to expand. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act