Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® λ/10 Laser Line Coated Windows. Laser line windows are ideal for protecting sensitive optical and electronic components in high power laser applications. These precision windows feature high transmission and minimal wavefront distortion, while providing an environmental barrier to moisture and debris.
Guaranteed Damage Thresholds at Design Wavelengths
TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into a wide variety of laser applications. The RoHS compliant windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. Guaranteeing a high laser damage threshold at their design wavelength, the robust windows feature anti-reflective (AR) coatings at common wavelengths of 266nm, 355nm, 532nm, and 1064nm. These Laser V-Coats provide an absolute reflection of <0.25% at the design wavelength, which minimizes surface reflection and scatter for maximum system transmission.
Diameters from 12.7mm to 50.8mm available
TECHSPEC® λ/10 Laser Line Coated Windows are available with diameters from 12.7mm to 50.8mm, along with a variety of thickness options. The fused silica substrate options provide optimum thermal stability, while N-BK7 substrate options offer a lower cost alternative for less thermally sensitive applications. TECHSPEC® λ/10 Laser Line Coated Windows are in-stock and ready for immediate delivery.
About Edmund Optics:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act