Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® DA (Divergence Adjustable) Fixed YAG Beam Expanders. These compact beam expanders are designed for demanding laser applications including laser materials processing, medical treatments, and research, and are ideal for both single unit purchases or volume integration.
Divergence adjustment to compensate for input beam divergence
TECHSPEC® DA Fixed YAG Beam Expanders are optimized for common Nd:YAG wavelengths including 1064nm, 532nm, 355nm, and 266nm for high performance transmitted wavefront. Precision Galilean optical designs provide an impressive λ/10 transmitted wavefront error. These beam expanders can be adjusted to increase or decrease the divergence angle for precise divergence adjustment to compensate for input beam divergence.
Fused silica substrates have excellent optical and thermal performance
This beam expander family is manufactured using fused silica substrates that offer excellent optical and thermal performance and stability. TECHSPEC® DA Fixed YAG Beam Expanders have an entrance aperture of 10mm and an exit aperture of 23mm in the 2X and 3X magnification models, while the 10X models feature a 7.5mm entrance aperture and a 26mm exit aperture. These optics feature laser line V-coatings for Nd:YAG harmonics down to 266nm. TECHSPEC® DA Fixed YAG Beam Expanders are available in eleven models in 2X, 3X and 10X magnifications and mount with M30 x 1.0 threading for convenience and ease of use. Five different size thread adapters are available for conversion to C-Mount, M24 x 0.5, M22 x 0.75 M16 x 0.75 and SM01 threads. RoHS Compliant TECHSPEC® DA Fixed YAG Beam Expanders are in-stock and available for immediate delivery.
About Edmund Optics:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act