Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® Laser Grade PCX Lenses. This new product family includes twenty models of precision lenses, with high surface quality and surface accuracy for a wide variety of high energy Nd:YAG laser applications including laser cutting, machining, and welding.
10-5 Surface Quality
TECHSPEC® Laser Grade PCX Lenses have a precision UV fused silica substrate. They feature λ/10 surface accuracy and 10-5 surface quality, which ensures low scatter and maximum transmitted wavefront performance. The lenses provide an absolute reflectance of less than 0.25% at the coating design wavelength. TECHSPEC® Laser Grade PCX Lenses offer a guaranteed laser damage threshold, designed and rigorously tested to withstand a given level of laser fluence and will not be damaged by the specified laser parameters. Damage thresholds for these lenses range from 3 J/cm2 at 266nm to 15 J/cm2 at 1064nm at 20ns, 20Hz.
Variety of high laser damage threshold AR coating options available
TECHSPEC® Laser Grade PCX Lenses are available with a 25.4mm diameter, either uncoated or with a choice of high laser damage threshold anti-reflective (AR) coatings, including most common Nd:YAG laser wavelengths, ensuring maximum laser throughput. The PCX lenses are offered with effective focal lengths ranging from 35mm to 1000mm, and a clear aperture of 21.5mm. TECHSPEC® Laser Grade PCX Lenses are in-stock and available for immediate delivery.
About Edmund Optics:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act