Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms. These versatile prisms offer a combination of precision surface flatness and guaranteed laser damage threshold anti-reflective coatings. They are ideally suited for a wide variety of beam steering applications with minimal wavefront distortion. These λ/20 right angle prisms are manufactured by Edmund Optics, making them available as both standard or custom products.
λ/20 Surface Flatness with 20-10 Surface Quality
TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms provide precision λ/20 surface flatness and 20-10 surface quality. They are designed for transmission through the legs of the prism, exhibiting less than 0,25% reflection for fiber and Nd:YAG applications. The prisms feature a ±15 arcsec angular tolerance, which ensures consistent alignment for volume integration.
Laser Induced Damage Threshold (LIDT) ideal for Laser Optics applications
Manufactured from a fused silica substrate, TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms have an anti-reflective Nd:YAG coating with laser damage thresholds of 3 J/cm2 at 266 nm, 7,5 J/cm2 at 355 nm, 10 J/cm2 at 532 nm, and 15 J/cm2 at 1064 nm for minimized reflection at common laser wavelengths. The prisms are available in sizes from 5-25 mm. RoHS Compliant TECHSPEC® Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms are in stock and available for immediate delivery.
Information about Edmund Optics:
Edmund Optics® is a leading global manufacturer and distributor of precision optics, optical assemblies and image processing components with headquarters in the USA and manufacturing facilities in the U.S., Asia and Europe and sales representatives around the globe. Edmund Optics has the world's largest inventory of optical components for immediate delivery and offers products, standard or customized, in small quantities but also in volume for various industries. Request a quote or place your order through the website www.edmundoptics.eu or contact us via phone +49 (0)6131 5700 0 or email [email protected] by reference to our catalogue.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act