
Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® Rugged Blue Series M12 µ-Video™ Lenses. These versatile lenses feature high resolution designs and are optimized for machine vision working distances. They are ideal for calibrated imaging applications such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking.
Designed for stability after shock and vibration
TECHSPEC® Rugged Blue Series M12 µ-Video™ Lenses are Stability Ruggedized, which protects the lens from damage. Stability Ruggedized lenses also reduce pixel shift and maintain optical pointing stability after shock and vibration, which can be common in machine vision applications. Each of the M12 lenses is composed of several precision glass optics that are glued together in place, inside of a compact aluminum housing. By securing the glass optics with glue, any small movements are prevented, therefore avoiding any pixel shift within the system. Further, object-to-image mapping is maintained, even after a heavy shock or vibration. This means that the center of the object will map onto the center pixel and will always continue to map to that same center pixel.
f/# options ranging from f/2.5 to f/8
TECHSPEC® Rugged Blue Series M12 µ-Video™ Lenses use an M12 x 0.5, S-Mount and are available in aperture options ranging from f/2.5 to f/8 and focal lengths from 3mm to 25mm. The RoHS compliant lenses feature a maximum camera sensor format of 1/3 inch and a working distance of either 100-400mm or 150-400mm. TECHSPEC® Rugged Blue Series M12 µ-Video™ Lenses are in-stock and available for immediate delivery.
About Edmund Optics:
Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®