Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
55mm FL Partially-Telecentric Imaging Lenses allow ±12.5mm of object movement (at 0.5X magnification) before a 1% error in image scale occurs, while conventional lenses permit typically ±1.7mm of movement under the same conditions. Telecentric lenses yield constant magnification over a range of working distances, virtually eliminating viewing angle error. The lens’ protective window (at C-Mount end) needs to be removed for use with adapter lenses. 55mm FL Partially-Telecentric Imaging Lenses are ideal in machine vision applications requiring accurate measurement of three-dimensional objects with slight height variations. By eliminating the perspective distortion and magnification error inherent in conventional lenses, they yield dimensionally accurate images that are easily interpreted by software.
PMAG | Max. Sensor Format | Aperture (f/#) | WD (mm) | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|
0.5X - 0.4X | 2/3" | f/2.8 - f/32 | 127 - 158.75 | #52-271 | C$1,242.50 Request Quote |
|
For mounting these lenses, our Industrial Boom Stands and mounting adapters are recommended as workstation platforms. Ring light guides can not be mounted directly on this lens because of the front focusing adjustment.
Telecentric Specifications | Non-Telecentric Specifications | ||
Lens with 2X Converter | Lens with 2X Converter | Lens with 0.75X Converter | |
Primary Magnification PMAG | 1.0X - 0.4X (full range) | 1.0X - 0X | 0.375X - 0X |
Field of View | 6.4 - 16.0mm | 6.4mm - 3.3° | 17.0 - 8.9° |
Working Distance | 5.25" - 11.25" | 5.25" - ∞ | 5" - ∞ |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
0.75X Converter for 55mm FL Partially Telecentric Lens | #52-273 | C$411.25 Request Quote |
|
||
2X Converter for 55mm FL Partially Telecentric Lens | #52-272 | C$411.25 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act