eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Germanium (Ge) Plano-Convex (PCX) Lenses

×
  • Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
  • Minimal Chromatic Aberration Due to Low Dispersion
  • Ideal for Defense, Security, and Thermal Imaging Applications
  • Additional Infrared Lenses Available in Popular Substrates
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

Common Specifications

Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Substrate:
Germanium (Ge)
Surface Quality:
60-40

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
12.50 12.50 12.11 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
12.50 15.00 14.63 Uncoated
Other Coating Options
×
Germanium (Ge)
12.50 15.00 14.63 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
12.50 20.00 19.65 Uncoated
Other Coating Options
×
Germanium (Ge)
12.50 20.00 19.65 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
12.50 25.00 24.68 Uncoated
Other Coating Options
×
Germanium (Ge)
12.50 25.00 24.68 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
12.50 37.50 37.20 Uncoated
Other Coating Options
×
Germanium (Ge)
12.50 37.50 37.20 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
12.50 50.00 49.70 Uncoated
Other Coating Options
×
Germanium (Ge)
12.50 50.00 49.70 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 25.00 24.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 25.00 24.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 30.00 29.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 30.00 29.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 30.00 29.25 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 30.00 29.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 35.00 34.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 35.00 34.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 35.00 34.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 40.00 39.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 40.00 39.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 50.00 49.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 50.00 49.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 50.00 49.25 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 50.00 49.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 75.00 74.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 75.00 75.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 100.00 99.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 100.00 99.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 100.00 99.25 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 100.00 99.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 150.00 149.25 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 150.00 149.25 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
25.00 250.00 249.25 Uncoated
Other Coating Options
×
Germanium (Ge)
25.00 250.00 249.25 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
25.00 250.00 249.25 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
50.00 50.00 48.76 Uncoated
Other Coating Options
×
Germanium (Ge)
50.00 50.00 48.76 BBAR (3000-5000nm)
Other Coating Options
×
Germanium (Ge)
50.00 50.00 48.76 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
50.00 50.00 48.76 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
50.00 75.00 74.00 Uncoated
Other Coating Options
×
Germanium (Ge)
50.00 75.00 74.00 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)
50.00 100.00 99.00 Uncoated
Other Coating Options
×
Germanium (Ge)
50.00 100.00 99.00 BBAR (3000-12000nm)
Other Coating Options
×
Germanium (Ge)
50.00 100.00 99.00 BBAR (8000-12000nm)
Other Coating Options
×
Germanium (Ge)

Product Details

TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses feature precision diamond turned substrates that are available uncoated or with a variety of broadband anti-reflection (AR) coatings from 3 – 12µm. Germanium is chemically inert and insoluble in water with a Knoop Hardness of 780, making it ideal for defense, security, and thermal imaging applications requiring rugged optics. However, germanium is subject to thermal runaway and should be used at temperatures below 100°C to ensure optimal transmission. TECHSPEC® Germanium (Ge) Plano-Convex (PCX) Lenses are available in 12.5, 25 and 50mm diameters. Germanium’s high index of refraction (4.003) yields significant Fresnel reflection loss without anti-reflection coatings. TECHSPEC® Germanium (Ge) Plano-Convex lenses are available uncoated or with multiple Broadband Anti-Reflection (BBAR) coatings for enhanced transmission in the Mid-Wave Infrared (MWIR) and Long-Wave Infrared (LWIR).

For more information on Germanium properties, please review our guide to selecting The Correct Material for Infrared (IR) Applications.

Technical Information

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products