eo_logo
 
Product added to cart

Leica Achromatic N Plan Objectives

Leica Achromatic N Plan Objectives

Leica Achromatic N Plan Objectives

×
  • Excellent Color Correction and Flatness of Field
  • 5X to 100X Magnifications Available
  • Designed for Transmitted Light and DIC Illumination Techniques
  • M25 x 0.75 Threading
  • Low-Cost Alternative, HI Plan Objectives Available

Leica Achromatic N Plan Objectives are powerful objectives with improved color performance over the visible spectral range and offer excellent field flatness up to a 25mm field of view. These objectives are available in magnifications from 5X, 10X, 20X, 40X, 50X, and 100X. Leica Achromatic N Plan Objectives are designed for varying illumination techniques such as transmitted light and differential interference contrast (DIC). These objectives are ideal for life science and materials research, industrial quality control and failure analysis, and medical and surgical imaging applications.

Common Specifications

Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Manufacturer:
Leica
Parfocal Length (mm):
45.0
Immersion Liquid:
Dry
Mounting Threads:
M25 x 0.75

Products

 Title   Compare   Stock Number   Price  Buy
Leica N Plan 5x Objective
Leica N Plan 10x Objective
Leica N Plan 20x Objective
Leica N Plan 40x Objective
Leica N Plan 50x Objective
Leica N Plan 100x Objective

Accessories

Title CompareStock Number  Price Buy
Leica 200mm Tube Lens #29-544 New C$1,239.84   Request Quote
  • In Stock
    ×