eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Uncoated and VIS-EXT Coated Options Available
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications and are available uncoated or with VIS-EXT coatings.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components. 

Common Specifications

Parallelism (arcmin):
<5.00
Substrate:
Surface Quality:
60-40
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization

Products

 Entrance and Exit Aperture (mm)   Wavelength Range (nm)   Length (mm)   Compare   Stock Number   Price  Buy
2.00 350 - 2200 25.00
2.00 350 - 2200 50.00
2.00 350 - 2200 75.00
4.00 350 - 2200 25.00
4.00 350 - 2200 50.00
4.00 350 - 2200 100.00
5.00 350 - 2200 30.00
5.00 350 - 2200 60.00
5.00 350 - 2200 120.00
6.00 350 - 2200 50.00
6.00 350 - 2200 75.00
6.00 350 - 2200 150.00
8.00 350 - 2200 50.00
8.00 350 - 2200 100.00
10.00 350 - 2200 75.00
10.00 350 - 2200 125.00
10.00 350 - 2200 175.00
12.5 350 - 2200 75.00
12.5 350 - 2200 150.00
12.5 350 - 2200 250.00
15.0 350 - 2200 100.00
15.0 350 - 2200 300.00
20.0 350 - 2200 200.00
20.0 350 - 2200 125.00
20.0 350 - 2200 300.00
2.00 350 - 700 25.00
2.00 350 - 700 50.00
2.00 350 - 700 75.00
4.00 350 - 700 25.00
4.00 350 - 700 50.00
4.00 350 - 700 100.00
5.00 350 - 700 30.00
5.00 350 - 700 60.00
5.00 350 - 700 120.00
6.00 350 - 700 50.00
6.00 350 - 700 75.00
6.00 350 - 700 150.00
8.00 350 - 700 50.00
8.00 350 - 700 100.00
10.00 350 - 700 75.00
10.00 350 - 700 125.00
10.00 350 - 700 175.00
12.50 350 - 700 75.00
12.50 350 - 700 150.00
12.50 350 - 700 250.00
15.00 350 - 700 100.00
15.00 350 - 700 300.00
20.00 350 - 700 200.00
20.00 350 - 700 125.00
20.00 350 - 700 300.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
2mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-904 C$141.40 Qty 6+ C$113.40   Request Quote
  • In Stock
    ×
2mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-905 C$149.80 Qty 6+ C$119.70   Request Quote
  • In Stock
    ×
2mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-906 C$168.00 Qty 6+ C$133.70   Request Quote
  • Contact Us
    ×
4mm Aperture, 25mm Length, Light Pipe Homogenizing Rod Mount #64-907 C$141.40 Qty 6+ C$113.40   Request Quote
  • In Stock
    ×
4mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-908 C$149.80 Qty 6+ C$119.70   Request Quote
  • In Stock
    ×
4mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-909 C$168.00 Qty 6+ C$133.70   Request Quote
  • In Stock
    ×
5mm Aperture, 30mm Length, Light Pipe Homogenizing Rod Mount #64-910 C$149.80 Qty 6+ C$119.70   Request Quote
  • In Stock
    ×
5mm Aperture, 60mm Length, Light Pipe Homogenizing Rod Mount #64-911 C$159.60 Qty 6+ C$128.10   Request Quote
  • In Stock
    ×
5mm Aperture, 120mm Length, Light Pipe Homogenizing Rod Mount #64-912 C$189.00 Qty 6+ C$151.20   Request Quote
  • In Stock
    ×
6mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-913 C$149.80 Qty 6+ C$119.70   Request Quote
  • Contact Us
    ×
6mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-914 C$159.60 Qty 6+ C$128.10   Request Quote
  • In Stock
    ×
6mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-915 C$189.00 Qty 6+ C$151.20   Request Quote
  • Contact Us
    ×
8mm Aperture, 50mm Length, Light Pipe Homogenizing Rod Mount #64-916 C$159.60 Qty 6+ C$128.10   Request Quote
  • In Stock
    ×
8mm Aperture, 100mm Length, Light Pipe Homogenizing Rod Mount #64-917 C$177.80 Qty 6+ C$142.80   Request Quote
  • In Stock
    ×
8mm Aperture, 150mm Length, Light Pipe Homogenizing Rod Mount #64-918 C$207.20 Qty 6+ C$166.60   Request Quote
  • Contact Us
    ×
10mm Aperture, 75mm Length, Light Pipe Homogenizing Rod Mount #64-919 C$159.60 Qty 6+ C$128.10   Request Quote
  • In Stock
    ×
10mm Aperture, 125mm Length, Light Pipe Homogenizing Rod Mount #64-920 C$177.80 Qty 6+ C$142.80   Request Quote
  • In Stock
    ×
10mm Aperture, 175mm Length, Light Pipe Homogenizing Rod Mount #64-921 C$207.20 Qty 6+ C$166.60   Request Quote
  • In Stock
    ×