eo_logo
 
Product added to cart

Smart Vision Lights Compact Ring Lights

Smart Vision Lights Compact Ring Lights

Smart Vision Lights Compact Ring Lights

Smart Vision Lights Compact Ring Lights 225mm Compact Light 150mm Compact Light Smart Vision Lights 5 Pin Cable +1
×
  • Direct Connect and Control via Camera’s Trigger Output
  • Built-In Multi-Drive™ Technology
  • T-Slots for Mounting

Smart Vision Lights Compact Ring Lights are IP65-rated brightfield lights featuring a working distance of 500-mm to 2000-mm that can be directly connected to a camera for control via the trigger output. Built-in Multi-Drive™ technology, which offers both continuous operation and OverDrive™ mode, delivers up to 6 times the continuous power with a low-latency response and fast strobe durations down to 10mS. These lights feature a batwing design that illuminates a larger area than built-in lighting systems and produces a greater light output making them ideal to use alongside polarizers, diffusers, and other optical elements that reduce light output. Smart Visions Lights Illumination products offer an industry-leading 10-year limited warranty.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Smart Vision Lights LLC
Illumination Mode:
Constant or Strobed
Working Distance (mm):
500 - 2,000
Strobe Duration (μs):
30 - ∞
Connector:
5-pin M12 connector
Input Voltage (V):
24 VDC ± 5%
Mount:
T-Slot for M6 Nut
Operating Temperature (°C):
-10° to +40°
Environmental Rating:
IP65

Products

 Title   Compare   Stock Number   Price  Buy
470nm 150mm Compact Light w/ Multi-Drive™
625nm 150mm Compact Light w/ Multi-Drive™
White 150mm Compact Light w/ Multi-Drive™
850nm 150mm Compact Light w/ Multi-Drive™
470nm 225mm Compact Light w/ Multi-Drive™
625nm 225mm Compact Light w/ Multi-Drive™
White 225mm Compact Light w/ Multi-Drive™
850nm 225mm Compact Light w/ Multi-Drive™

Accessories

Title CompareStock Number  Price Buy
Smart Vision Lights 5 Pin 5 Meter Cable (16.4 feet) #23-951 C$77.00   Request Quote
  • In Stock
    ×
Smart Vision Lights 5 Pin 10 Meter Cable (32.8 feet) #23-952 C$103.60   Request Quote
  • In Stock
    ×
Smart Vision Lights 5 Pin 15 Meter Cable (49.2 feet) #23-953 C$124.60   Request Quote
  • In Stock
    ×
Smart Vision Lights Mounting Bracket #23-954 C$89.60   Request Quote
  • In Stock
    ×

Related Products