eo_logo
 
Product added to cart

AdlOptica foXXus Multi-Focus Objectives

See More by AdlOptica
AdlOptica foXXus Multi-Focus Objectives

AdlOptica foXXus Multi-Focus Objectives

×
  • Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
  • Available with 0.38 or 0.80 Numerical Apertures
  • Aplanatic Designs for 515/1030nm and 1064nm Lasers
  • AdlOptica aplanoXX Aplanatic Objectives Also Available

AdlOptica foXXus Multi-Focus Objectives focus laser light to multiple foci along the optical axis, increasing the effective depth of focus and enabling high speed multilayer cutting of materials with excellent quality. Optimized for either 515/1030nm or 1064nm, these objectives are designed to be used with ultrafast solid-state and fiber lasers such as Yb:doped fiber and Nd:YAG. By manual rotation of the objective’s collar, 1, 2, or 4 foci can be selected by the user. AdlOptica foXXus Multi-Focus Objectives are ideal for use in micromachining and materials processing applications to cut glass, sapphire, silicon carbide, or other brittle materials. A replaceable front window protects these objectives from damage during materials processing.

Common Specifications

Field of View (°):
±1
Clear Aperture CA (mm):
12.9
Damage Threshold, By Design:
25 mJ @ 5ns
Beam Diameter (mm):
12.9 (maximum)
Damage Threshold, Pulsed:
25 mJ @ 5ns
Mount:
C-Mount

Products

DWL (nm) NA CA (mm) Dia. (mm)  Length (mm)  FL (mm)  Compare   Stock Number   Price  Buy
515, 1030 0.38 12.9 34.00 39.00 17.00
1064 0.80 12.9 34.50 39.60 8.10

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Window for 1064nm foXXus Multi-Focus Objective #19-500 C$138.60   Request Quote
  • In Stock
    ×
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 C$138.60   Request Quote
  • In Stock
    ×
Spanner Wrench for foXXus Multi-Focus Objective #19-503 C$138.60   Request Quote
  • In Stock
    ×
Mounted Window for 515/1030nm foXXus Multi-Focus Objective #19-501 C$429.80   Request Quote
  • In Stock
    ×

Related Products