eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Imaging Grade PCX Cylinder Lenses

×
  • Ideal for Beam Shaping Applications
  • Tightly Controlled Optical and Geometric Tolerances
  • Rectangular and Circular Form Factors Available

Common Specifications

Bevel:
Protective bevel as needed
Center Thickness Tolerance (mm):
±0.1
Substrate:
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm)  Dimensions (mm)  EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.70 - 50.00 N-BK7 Uncoated
12.70 - 75.00 N-BK7 Uncoated
12.70 - 100.00 N-BK7 Uncoated
12.70 - 50.00 N-BK7 VIS 0° (425-675nm)
12.70 - 75.00 N-BK7 VIS 0° (425-675nm)
12.70 - 100.00 N-BK7 VIS 0° (425-675nm)
12.70 - 50.00 N-BK7 NIR I (600-1050nm)
12.70 - 75.00 N-BK7 NIR I (600-1050nm)
12.70 - 100.00 N-BK7 NIR I (600-1050nm)
12.70 - 50.00 N-BK7 NIR II (750-1550nm)
12.70 - 75.00 N-BK7 NIR II (750-1550nm)
12.70 - 100.00 N-BK7 NIR II (750-1550nm)
25.40 - 50.00 N-BK7 Uncoated
25.40 - 75.00 N-BK7 Uncoated
25.40 - 100.00 N-BK7 Uncoated
25.40 - 150.00 N-BK7 Uncoated
25.40 - 50.00 N-BK7 NIR II (750-1550nm)
25.40 - 75.00 N-BK7 NIR II (750-1550nm)
25.40 - 100.00 N-BK7 NIR II (750-1550nm)
25.40 - 150.00 N-BK7 NIR II (750-1550nm)
25.40 - 50.00 N-BK7 VIS 0° (425-675nm)
25.40 - 75.00 N-BK7 VIS 0° (425-675nm)
25.40 - 100.00 N-BK7 VIS 0° (425-675nm)
25.40 - 150.00 N-BK7 VIS 0° (425-675nm)
25.40 - 50.00 N-BK7 NIR I (600-1050nm)
25.40 - 75.00 N-BK7 NIR I (600-1050nm)
25.40 - 100.00 N-BK7 NIR I (600-1050nm)
25.40 - 150.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 50.00 N-BK7 Uncoated
- 12.7 x 12.7 50.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 50.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 50.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 25.00 N-BK7 Uncoated
- 25.4 x 25.4 50.00 N-BK7 Uncoated
- 25.4 x 25.4 75.00 N-BK7 Uncoated
- 25.4 x 25.4 25.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 75.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 25.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 50.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 75.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 25.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 50.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 75.00 N-BK7 NIR II (750-1550nm)

Product Details

TECHSPEC® Imaging Grade PCX Cylinder Lenses offer an ideal pairing of tightly controlled tolerances and scalable pricing for volume integration. As opposed to spherical lenses, which focus light in two dimensions, cylinder lenses are used to focus light in one dimension. AR Coating options are available for laser applications, minimizing stray light and maximizing throughput of a system. Our TECHSPEC Imaging Grade PCX Cylinder Lenses are specified to control geometric characteristics in order to ensure consistent performance from design to manufacturing. Typical applications include circularizing elliptical beams from a laser diode, creating a light sheet for measurement systems, or projecting a laser line onto a surface.

Note: For negative focal length cylinder lenses, see our TECHSPEC Imaging Grade PCV Cylinder Lenses.

Laser Optics

Related Products