eo_logo
 
Product added to cart

CCS SWIR In-Line Spot Lights

See More by CCS
CCS SWIR In-Line Spot Lights

CCS SWIR In-Line Spot Lights

×
  • Available in Common SWIR Wavelengths of 1050 to 1650nm
  • High Intensity and Uniformity
  • Ideal for Use with Telecentric Lenses

CCS SWIR In-Line Spot Lights provide high intensity output and uniform spot lighting in a lightweight, compact housing and are available in wavelength options of 1050, 1200, 1300, 1450, 1550, or 1650nm. Featuring a 6.4mm output illumination tip, these spot lights can be easily connected to the in-line illumination port of common telecentric lenses. CCS SWIR In-Line Spot Lights create a consistent and uniform light distribution allowing for even illumination across the target. These spot lights are ideal for applications including wafer transmission inspection, package inspection, as well as moisture content and water droplet inspection. The cylindrical design of these spot lights makes them an excellent lighting option for TECHSPEC SilverTL™ SWIR Telecentric Lenses.

Common Specifications

Type of Illumination:
LED Illuminator
Geometry:
Spot Light
Illumination Mode:
Constant
Dimensions (mm):
22mm Outer Dia., 50mm Length, 8mm Tip Dia.
Weight (g):
32
Active Area (mm):
6.4 Dia.
Color:
SWIR
Minimum Input Current:
0.7
Connector:
SMR-03V-B
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491
Operating Temperature (°C):
0 to 40

Products

 Wavelength (nm)   Color   Geometry   Compare   Stock Number   Price  Buy
1,050.00 SWIR Spot Light
1,200.00 SWIR Spot Light
1,300.00 SWIR Spot Light
1,450.00 SWIR Spot Light
1,550.00 SWIR Spot Light
1,650.00 SWIR Spot Light

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • In Stock
    ×
3m Control Cable for CCS SWIR Spot Lights #71-201 New C$36.62   Request Quote
  • In Stock
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 C$553.00   Request Quote
  • In Stock
    ×