eo_logo
 
Product added to cart

Coherent® High Sensitivity Optical Power Sensors

See More by Coherent®
×

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Common Specifications

Cooling Method:
Air

Products

 Power Range   Resolution (nW)  NEP (nW)  Wavelength Range (nm)   Active Area Diameter (mm)   Model Number   Compare   Stock Number   Price  Buy
10nW - 30mW 1 - 250 - 400 6.0 OP-2 UV
Coherent Part Number: 1098401
10nW - 30mW 1 - 400 - 1100 7.9 OP-2 VIS
Coherent Part Number: 1098313
10nW - 10mW 1 - 800 - 1800 5.0 OP-2 IR
Coherent Part Number: 1098416
10µW - 100mW - 100 325 - 1065 10.0 USB UV/VIS
Coherent Part Number: 1168337

Product Details

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters. 

Accessories

Title CompareStock Number  Price Buy
Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator #59-970 C$805.00   Request Quote
  • In Stock
    ×

Related Products