eo_logo
 
Product added to cart

Commercial Grade NIR Polarizing Film (XP-NIR)

×

Commercial Grade NIR Polarizing Film (XP-NIR) offers a cost-effective solution for polarization applications in the 800-1000nm range. This film offers contrast ratios of >160:1 (Average) and >99% polarization efficiency in the specified range, and its high environmental resistance makes it a great choice for demanding environments. Commercial Grade NIR Polarizing Film (XP-NIR) is delivered with a pressure sensitive adhesive (PSA) on one side and is available in circular or rectangular sizes, with up to a 50mm diameter or a 600 x 900mm format. This film is ideal for commercial sensing, inspection, and LIDAR applications.

Note: Custom sizes available up to 1000mm

Common Specifications

Note:
Delivered with protective film on both sides
Polarization axis indicated by notch cut into edge (circular parts) or stripe on protective film
Pressure Sensitive Adhesive (PSA) on one side
Thickness (mm):
0.21 +/- 0.025
Construction:
Polarizing Film
Coating:
Uncoated
Extinction Ratio:
>160:1 from 800-1000nm (Average, Typical)
Substrate:
XP-NIR Polarizing Film
Wavelength Range (nm):
800 - 1000
Polarization Efficiency (%):
>99.0 @ 860nm
Transmission, Single (%):
35 +/- 3.0 @860nm
Heat Resistance (°C x Hours):
105C x 500h (dry) Change in single transmittance @ 870nm <+/-5%
60C x 1000h (90% humidity)
Change in single transmittance @ 870nm <+/-5% from initial value, change in polarization efficiency @ 870nm <-3% from initial value
Cold Resistance (°C x Hours):
-40C x 1000h
Change in single transmittance @ 870nm <+/-5% from initial value
Change in polarization efficiency @ 870nm <-3% from initial value

Products

 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensions (mm)   Compare   Stock Number   Price  Buy
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 10.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 20.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 25.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 30.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 40.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 50.00 -
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 10 x 10
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 25 x 25
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 50 x 50
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 75 x 75
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 100 x 100
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 200 x 200
>160:1 from 800-1000nm (Average, Typical) 800 - 1000 - 600 x 900

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.