eo_logo
 
Product added to cart

Commercial Quality Sandblasted Glass

×
  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Common Specifications

Thickness (mm):
1.60
Substrate:
Float Glass
Wavelength Range (nm):
350 - 2000

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
- 100.00 x 100.00 1.60
- 127.00 x 178.00 1.60
16.00 - 1.60
19.00 - 1.60
- 203.00 x 254.00 1.60
21.00 - 1.60
25.00 - 1.60
- 50.00 x 50.00 1.60

Product Details

Commercial Quality Sandblasted Glass is finely etched on one side to allow improved light diffusion. With a 120-grit sandblast spray, it is ideal for use in rear projection screen systems.