eo_logo
 
Product added to cart

Compact LED Area Lights

×

Compact LED Area Lights provide the high-power illumination required in machine vision, biomedical, fluorescence, and strobing applications. Each LED module contains four M3 mounting holes on a 29mm diameter circle. The universal power supply, which accepts a 90 - 245V AC input, ships with clip-on adapters for the US, Europe, and UK. Through the DIN rail mountable DC current controller, LED intensity can be adjusted manually via a potentiometer or by supplying a 0 - 5V analog control input. The DC current controller is designed to deliver up to 400mA at 24V.

Note: #59-433 Universal Power Supply is required for operation. #59-371 DC Current Controller is required for UV area lights. #63-342 Area and Spot Light Heat Sink is recommended to maintain performance and optimize product lifetime.

Products

 Color   Wavelength (nm)  Dia. (mm)  Compare   Stock Number   Price  Buy
Red 630.00 35.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
LED Area and Spot Light Heat Sink #63-342 Clearance C$75.53
  • 5 In Stock
Universal Power Supply 24V #59-433 C$175.00
  • 6 In Stock