eo_logo
 
Product added to cart

Compact Motorized Rotation Stages

70mm, Compact Motorized Rotation Stage

70mm, Compact Motorized Rotation Stage

70mm, Compact Motorized Rotation Stage #23-931: Compact Motorized Stage Controller (Front) #23-931: Compact Motorized Stage Controller (Back)
×
  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Rotation Stages are a cost-effective solution for motorized rotation adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a preinstalled breadboard mounting plate. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Rotation Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.

Common Specifications

Note:
Controller Required: #23-931
Type of Motor:
Stepper Motor
Type of Movement:
Rotary
Guide System:
Ball Bearing
Travel (°):
360
Accuracy (°):
0.03
Backlash (°):
0.2
Construction:
Aluminum, 3D Printed Plastic
Height (mm):
44.7
Load Capacity (kg):
0.5
Repeatability (°):
0.03
Speed (°/s):
240
Weight (kg):
0.25
Table Diameter (mm):
70
Parallelism (°):
0.0083
Min. Incremental Movement (°):
0.02
Resolution (μm):
0.02°
Maximum Operating Current (mA):
500
Type of Drive:
Gear Transmission
Computer Interface:
USB-C
Operating Temperature (°C):
10-40

Products

 Table Diameter (mm)   Type   Travel (°)   Compare  Stock Number  Price Buy
70 Metric 360
70 English 360

Accessories

Title CompareStock Number  Price Buy
Compact Motorized Stage Controller #23-931 C$1,470.00   Request Quote
  • Contact Us
    ×
12V Power Supply, Interchangeable Plugs #21-075 C$77.00   Request Quote
  • Contact Us
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw