eo_logo
 
Product added to cart

Compact Rotary Stages

×
  • Low Wear, Low Friction Movement with Coarse or Fine Adjustment
  • 2 or 2.62" Diameter Stages with Tapped Mounting Holes
  • Calibrated Dial with 12 Minute Vernier for Accurate Read-Out

Common Specifications

Construction:
Aluminum top and base; steel tangent arm drive
Travel (°):
±5 (Fine), 360 (Coarse)
Increments (arcmin):
12
Load Capacity, Normal (lbs):
10
Load Capacity, Vertical (lbs):
4
Type of Movement:
Rotary
Guide System:
Ball Bearing
Type of Drive:
Tangent Arm

Products

 Stage Size (inches)   Type   Table Diameter (inches)   Travel (°)   Compare   Stock Number   Price  Buy
1.75 x 1.75 English 2 ±5 (Fine), 360 (Coarse)
2.62 x 2.62 English 2.62 ±5 (Fine), 360 (Coarse)

Product Details

Compact miniature stages provide low-friction rotary movement with both coarse and fine adjustment. This allows for quick rotation over a continuous 360° travel, plus precise angular adjustment at any selected position. Features include preloaded angular contact ball bearing system, a positive position lock, a 2.00" or 2.62" diameter stage with tapped mounting holes and a calibrated dial with six minute vernier for accurate positional read-out. It can be combined with our compatible linear translation stages for multi-axis linear-rotary applications.

Technical Information

Related Products