eo_logo
 
Product added to cart

Digital Fiber Coupled LEDs

Digital Fiber Coupled LEDs

Digital Fiber Coupled LEDs

×
  • Wavelengths from 275 - 940nm, with Broadband and White LED Options
  • High Output Powers up to 250mW
  • Integrated Driver and Controller for Ease of Use

Digital Fiber Coupled LEDs provide high radiant power with a spectrally stable output in a compact, easy to use form factor. Featuring an integrated driver and controller, a range of LED parameters can be controlled including output power, delays, triggers, pulse duration, as well as pulse width modulation (PWM) frequency and duty cycle utilizing the intuitive software interface. Designed with passive thermal management, these LEDs offer a long operating lifetime without the need for noisy fans that consume additional energy, and without the need for lamp replacement. Digital Fiber Coupled LEDs are ideal for use in life science and medical applications such as spectroscopy, optogenetics, fluorescence excitation, photodynamic therapy (PDT), and UV-based chemical and biological analysis. A user-friendly GUI is available for download that allows for computer control and integration into a range of programming languages including LabVIEW, MATLAB, and Python through serial communication.

Note: For maximum power output, it is recommended to use fiber patch cords with larger core diameters and high numerical apertures (NA) to optimize input coupling.

Common Specifications

Operating Lifetime (hours):
~10,000
Contents of Kit:
1 x Fiber-coupled LED Unit
1 x 12V DC Power Supply
1 x International AC Socket Clip
1 x USB to RS232 adapter cable
Note:
Fiberoptic Patch Cords sold separately
Connector:
SMA

Products

Accessories

Title CompareStock Number  Price Buy
0.63 NA Patchcord 1000 Micron Fiber w/ SMA Connector #70-916 New C$196.00   Request Quote
  • In Stock
    ×
0.58 NA Patchcord 1000 Micron Fiber w/ SMA Connector #70-917 New C$224.00   Request Quote
  • In Stock
    ×
0.50 NA Patchcord 1000 Micron Fiber w/ SMA Connector #70-918 New C$462.00   Request Quote
  • In Stock
    ×
0.22 NA Patchcord 1000 Micron Fiber w/ SMA Connector #70-919 New C$490.00   Request Quote
  • In Stock
    ×
Collimator Lens Diameter 12.5 mm, Molded glass NA 0.63 w/ SMA Connector #70-920 New C$341.32   Request Quote
  • In Stock
    ×
Collimator Lens Diameter 30 mm, Molded glass NA 0.63 w/ SMA Connector #70-921 New C$549.08   Request Quote
  • In Stock
    ×
DIN Rail Mount Kit #70-922 New C$77.00   Request Quote
  • In Stock
    ×
Right-Angle Flange Mount Pair #70-923 New C$77.00   Request Quote
  • In Stock
    ×