eo_logo
 
Product added to cart

Effilux SWIR LED Bar Lights

Effilux SWIR LED Bar Lights

×
  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles

Effilux SWIR LED Bar Lights provide intense and uniform lighting for machine vision, sorting and silicon inspection applications. Available in wavelengths of 1050, 1200, 1300, 1450, 1550, and 1650nm. These bar lights feature adjustable lens positions and illumination angles for added flexibility Effilux SWIR LED Bar Lights are ideal complements for applications utilizing TECHSPEC® C Series Fixed Focal Length SWIR Lenses, TECHSPEC® SilverTL™ SWIR Telecentric Lenses and LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) SWIR Cameras or Teledyne FLIR IIS Forge 1GigE SWIR Cameras.

Note: Included with the bar lights are one semi diffuse window and one 25° lens position kit.

Common Specifications

Number of LEDs:
5
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant
Dimensions (mm):
51.0 W x 135.0 L x 49.0 H
Weight (g):
360
Color:
SWIR
Connector:
M12, 4 pins
Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Mount:
2 Rails (1 for M6 T-Nuts)
Operating Temperature (°C):
0 to 50
Environmental Rating:
IP50

Products

 Title   Compare   Stock Number   Price  Buy
SWIR 1050nm Adjustable Bar Light
SWIR 1200nm Adjustable Bar Light
SWIR 1300nm Adjustable Bar Light
SWIR 1450nm Adjustable Bar Light
SWIR 1550nm Adjustable Bar Light
SWIR 1650nm Adjustable Bar Light

Accessories

Title CompareStock Number  Price Buy
Vertical Mounting Bracket #34-867 C$273.00   Request Quote
  • In Stock
    ×
Right Angle Mounting Bracket #34-868 C$316.40   Request Quote
  • Contact Us
    ×
M12 Female to Male, 5 pin, 2m #34-869 C$77.00   Request Quote
  • In Stock
    ×
M12 Female to Bare Leads, 5 pin, 2m #34-870 C$56.00   Request Quote
  • In Stock
    ×
Polarizer Accessory for 5 LED Bar Light #34-882 C$77.00   Request Quote
  • In Stock
    ×
Linescan Accessory for 5 LED Bar Light #34-883 C$189.00   Request Quote
  • In Stock
    ×
M6 T-Nut (includes M6 x 14 screw) #34-888 C$14.00   Request Quote
  • In Stock
    ×
Swivel Mounting Accessory #34-889 C$107.80   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 C$400.40   Request Quote
  • Contact Us
    ×
Power Supply for Effilux LED Lights, EU Adapter #15-875 C$400.40   Request Quote
  • In Stock
    ×
Intensity Adjustment Potentiometer for Effilux LED Lights #15-876 C$583.80   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×

Related Products