Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
TECHSPEC® English Stainless Steel Mounting Posts include a ¼" long male thread stud adapter that is easily interchangeable with other adapters to ensure compatibility between these posts and any optical mount. Removing the included adapter reveals female 8-32 threads on the post. Each optical post also has a thru-hole to allow an Allen wrench or other tool to rotate the post easily. Thread values are laser engraved on each post for quick identification and integration. TECHSPEC English Stainless Steel Mounting Posts are offered in a variety of lengths. Metric Versions are also available for purchase.
#68-230 English Post Kit, ¼-20 Stud | |||
Stock No. | Description | Qty | |
#59-751 | Steel Post, 1" Length | 1 | |
#59-752 | Steel Post, 1.5" Length | 1 | |
#58-999 | Steel Post, 2" Length | 2 | |
#59-754 | Steel Post, 3" Length | 2 | |
#59-000 | Steel Post, 4" Length | 2 | |
#59-008 | Steel Post, 6" Length | 1 | |
#59-009 | Steel Post, 8" Length | 1 |
#68-229 English Post Kit, 8-32 Stud | |||
Stock No. | Description | Qty | |
#58-960 | Steel Post, 1" Length | 1 | |
#58-961 | Steel Post, 1.5" Length | 1 | |
#58-962 | Steel Post, 2" Length | 2 | |
#58-964 | Steel Post, 3" Length | 2 | |
#58-965 | Steel Post, 4" Length | 2 | |
#58-966 | Steel Post, 6" Length | 1 | |
#58-967 | Steel Post, 8" Length | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act