Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Epolite FH-5313 Epoxy is a two-part optical and electrical grade epoxy that cures at room temperature. This epoxy comes with either an optical hardener, for optical applications requiring high transmission through the cured epoxy, or an electrical hardener, for electrical applications such as potting and encapsulation. Both epoxies feature low outgassing, high mechanical strength, excellent chemical resistance, and are designed for continuous operation at temperatures up to 93°C. Epolite FH-5313 Epoxy is ideal for bonding glass, metal, or plastic and is available in either premeasured 6g packs, or kits containing 16 oz. of resin and 2 oz. of hardener with 6 droppers included for application.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
6g Premeasured Packet of Optical Grade Epolite FH-5313 Epoxy | #17-458 | C$56.70 Request Quote |
|
||
16oz. Resin, 2oz. Hardener, Optical Grade Epolite FH-5313 Epoxy | #17-459 | C$875.00 Request Quote |
|
||
6g Premeasured Packet of Electrical Grade Epolite FH-5313 Epoxy | #17-460 | C$56.70 Request Quote |
|
||
16oz. Resin, 2oz. Hardener, Electrical Grade Epolite FH-5313 Epoxy | #17-461 | C$875.00 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act