eo_logo
 
Product added to cart

Experimental Grade Bandpass Interference Filters

×
  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Common Specifications

Diameter (mm):
11.80
Dimensional Tolerance (mm):
±0.2
Optical Density OD (Average):
≥3.0
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

Products

Dia. (mm) CWL (nm) FWHM (nm)  Minimum Transmission (%)   Blocking Wavelength Range (nm)   Compare  Stock Number  Price Buy
11.80 400.00 10.00 25 200 - 1200
11.80 455.00 10.00 40 200 - 1200
11.80 676.00 10.00 50 200 - 1200

Technical Information