eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

Hard Coated OD 4.0 10nm Bandpass Filters

TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters

×
  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4.0 5nm25nm, and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 10nm Bandpass Filters are narrowband filters used extensively in applications including flame photometry, elemental or laser line separation, fluorescence, laser diode cleanup, or chemical detection or analysis. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications. TECHSPEC Hard Coated OD 4.0 10nm Bandpass Filters feature durable hard coatings to minimize filter degradation while increasing transmission. The bandpass filters are available in UV, VIS, and IR center wavelengths. 

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Common Specifications

Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Full Width-Half Max FWHM (nm):
10.00 ±2.0
Full Width-Half Max FWHM Tolerance (nm):
±2.0
Coating:
Hard Coated
Surface Quality:
80-50
Mount Thickness (mm):
5.0 ±0.1
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Products

Dia. (mm) CWL (nm) FWHM (nm)  Minimum Transmission (%)   Blocking Wavelength Range (nm)   Compare   Stock Number   Price  Buy
12.50 250.00 10.00 >50 200 - 650
25.00 250.00 10.00 >50 200 - 650
50.00 250.00 10.00 >50 200 - 650
12.50 254.00 10.00 ≥50 200 - 650
25.00 254.00 10.00 ≥50 200 - 650
50.00 254.00 10.00 ≥50 200 - 650
12.50 260.00 10.00 >50 200 - 650
25.00 260.00 10.00 >50 200 - 650
12.50 266.00 10.00
Additional Bandwidths
×
≥50 200 - 650
25.00 266.00 10.00
Additional Bandwidths
×
≥50 200 - 650
50.00 266.00 10.00
Additional Bandwidths
×
≥50 200 - 650
12.50 270.00 10.00 >60 200 - 650
25.00 270.00 10.00 >60 200 - 650
50.00 270.00 10.00 >60 200 - 650
12.50 280.00 10.00 >60 200 - 650
25.00 280.00 10.00 >60 200 - 650
50.00 280.00 10.00 >60 200 - 650
12.50 285.00 10.00 >65 200 - 650
25.00 285.00 10.00 >65 200 - 650
50.00 285.00 10.00 >65 200 - 650
12.50 290.00 10.00 >70 200 - 700
25.00 290.00 10.00 >70 200 - 700
50.00 290.00 10.00 >70 200 - 700
12.50 300.00 10.00
Additional Bandwidths
×
>65 200 - 700
25.00 300.00 10.00
Additional Bandwidths
×
>65 200 - 700
50.00 300.00 10.00
Additional Bandwidths
×
>65 200 - 700
12.50 310.00 10.00 ≥70 200 - 1200
25.00 310.00 10.00 ≥70 200 - 1200
50.00 310.00 10.00 ≥70 200 - 1200
12.50 313.00 10.00 ≥75 200 - 1200
25.00 313.00 10.00 ≥75 200 - 1200
50.00 313.00 10.00 ≥75 200 - 1200
12.50 320.00 10.00 ≥75 200 - 1200
25.00 320.00 10.00 ≥75 200 - 1200
50.00 320.00 10.00 ≥75 200 - 1200
12.50 330.00 10.00 ≥75 200 - 1200
25.00 330.00 10.00 ≥75 200 - 1200
50.00 330.00 10.00 ≥75 200 - 1200
12.50 337.00 10.00 ≥85 200 - 1200
25.00 337.00 10.00 ≥85 200 - 1200
50.00 337.00 10.00 ≥85 200 - 1200
12.50 340.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 340.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 340.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 343.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 343.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 343.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 350.00 10.00
Additional Bandwidths
×
>50 200 - 1200
25.00 350.00 10.00
Additional Bandwidths
×
>50 200 - 1200
50.00 350.00 10.00
Additional Bandwidths
×
>50 200 - 1200
12.50 355.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 355.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 355.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 365.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 365.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 365.00 10.00 ≥85 200 - 1200
12.50 372.00 10.00 ≥85 200 - 1200
25.00 372.00 10.00 ≥85 200 - 1200
50.00 372.00 10.00 ≥85 200 - 1200
12.50 375.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 375.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 375.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 394.00 10.00 ≥85 200 - 1200
25.00 394.00 10.00 ≥85 200 - 1200
50.00 394.00 10.00 ≥85 200 - 1200
12.50 400.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 400.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 400.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 405.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 405.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 405.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 413.00 10.00 ≥85 200 - 1200
25.00 413.00 10.00 ≥85 200 - 1200
50.00 413.00 10.00 ≥85 200 - 1200
12.50 420.00 10.00 ≥85 200 - 1200
25.00 420.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 420.00 10.00 ≥85 200 - 1200
12.50 422.00 10.00 ≥85 200 - 1200
25.00 422.00 10.00 ≥85 200 - 1200
50.00 422.00 10.00 ≥85 200 - 1200
12.50 430.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 430.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 430.00 10.00 ≥85 200 - 1200
12.50 436.00 10.00 ≥85 200 - 1200
25.00 436.00 10.00 ≥85 200 - 1200
50.00 436.00 10.00 ≥85 200 - 1200
12.50 440.00 10.00
Additional Bandwidths
×
>85 200 - 1200
25.00 440.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 440.00 10.00
Additional Bandwidths
×
>85 200 - 1200
12.50 442.00 10.00 ≥85 200 - 1200
25.00 442.00 10.00 ≥85 200 - 1200
50.00 442.00 10.00 ≥85 200 - 1200
12.50 445.00 10.00 ≥85 200 - 1200
25.00 445.00 10.00 ≥85 200 - 1200
50.00 445.00 10.00 ≥85 200 - 1200
12.50 450.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 450.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 450.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 455.00 10.00 ≥85 200 - 1200
25.00 455.00 10.00 ≥85 200 - 1200
50.00 455.00 10.00 ≥85 200 - 1200
12.50 458.00 10.00 ≥85 200 - 1200
25.00 458.00 10.00 ≥85 200 - 1200
50.00 458.00 10.00 ≥85 200 - 1200
12.50 460.00 10.00 >85 200 - 1200
25.00 460.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 460.00 10.00 >85 200 - 1200
12.50 467.00 10.00 ≥85 200 - 1200
25.00 467.00 10.00 ≥85 200 - 1200
50.00 467.00 10.00 ≥85 200 - 1200
12.50 470.00 10.00 ≥85 200 - 1200
25.00 470.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 470.00 10.00 ≥85 200 - 1200
12.50 473.00 10.00 ≥85 200 - 1200
25.00 473.00 10.00 ≥85 200 - 1200
50.00 473.00 10.00 ≥85 200 - 1200
12.50 480.00 10.00 ≥85 200 - 1200
25.00 480.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 480.00 10.00 ≥85 200 - 1200
12.50 486.00 10.00 ≥85 200 - 1200
25.00 486.00 10.00 ≥85 200 - 1200
50.00 486.00 10.00 ≥85 200 - 1200
12.50 488.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 488.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 488.00 10.00 ≥85 200 - 1200
12.50 492.00 10.00 ≥85 200 - 1200
25.00 492.00 10.00 ≥85 200 - 1200
50.00 492.00 10.00 ≥85 200 - 1200
12.50 500.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 500.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 500.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 505.00 10.00 ≥85 200 - 1200
25.00 505.00 10.00 ≥85 200 - 1200
50.00 505.00 10.00 ≥85 200 - 1200
12.50 508.00 10.00 ≥85 200 - 1200
25.00 508.00 10.00 ≥85 200 - 1200
12.50 510.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 510.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 510.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 515.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 515.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 515.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 520.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 520.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 520.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 532.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 532.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 532.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 535.00 10.00 ≥85 200 - 1200
25.00 535.00 10.00 ≥85 200 - 1200
50.00 535.00 10.00 ≥85 200 - 1200
12.50 540.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 540.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 540.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 546.00 10.00 ≥85 200 - 1200
25.00 546.00 10.00 ≥85 200 - 1200
50.00 546.00 10.00 ≥85 200 - 1200
12.50 550.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 550.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 550.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 560.00 10.00
Additional Bandwidths
×
>85 200 - 1200
25.00 560.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 560.00 10.00
Additional Bandwidths
×
>85 200 - 1200
12.50 561.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 561.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 561.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 568.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 568.00 10.00 ≥85 200 - 1200
50.00 568.00 10.00 ≥85 200 - 1200
12.50 580.00 10.00 ≥85 200 - 1200
25.00 580.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 580.00 10.00 ≥85 200 - 1200
12.50 589.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 589.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 589.00 10.00 ≥85 200 - 1200
12.50 594.00 10.00 ≥85 200 - 1200
25.00 594.00 10.00 ≥85 200 - 1200
50.00 594.00 10.00 ≥85 200 - 1200
12.50 600.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 600.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 600.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 610.00 10.00 ≥85 200 - 1200
25.00 610.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 610.00 10.00 ≥85 200 - 1200
12.50 620.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 620.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 620.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 632.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 632.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 632.00 10.00 ≥85 200 - 1200
12.50 636.00 10.00 ≥85 200 - 1200
25.00 636.00 10.00 ≥85 200 - 1200
50.00 636.00 10.00 ≥85 200 - 1200
12.50 640.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 640.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 640.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 647.00 10.00 ≥85 200 - 1200
25.00 647.00 10.00 ≥85 200 - 1200
50.00 647.00 10.00 ≥85 200 - 1200
12.50 650.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 650.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 650.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 656.00 10.00 ≥85 200 - 1200
25.00 656.00 10.00 ≥85 200 - 1200
50.00 656.00 10.00 ≥85 200 - 1200
12.50 660.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 660.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 660.00 10.00 ≥85 200 - 1200
12.50 671.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 671.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 671.00 10.00 ≥85 200 - 1200
12.50 676.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 676.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 676.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 680.00 10.00 >85 200 - 1200
25.00 680.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 680.00 10.00 >85 200 - 1200
12.50 685.00 10.00 ≥85 200 - 1200
25.00 685.00 10.00 ≥85 200 - 1200
50.00 685.00 10.00 ≥85 200 - 1200
12.50 690.00 10.00 ≥85 200 - 1200
25.00 690.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 690.00 10.00 ≥85 200 - 1200
12.50 694.00 10.00 ≥85 200 - 1200
25.00 694.00 10.00 ≥85 200 - 1200
50.00 694.00 10.00 ≥85 200 - 1200
12.50 700.00 10.00
Additional Bandwidths
×
>85 200 - 1200
25.00 700.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 700.00 10.00
Additional Bandwidths
×
>85 200 - 1200
12.50 730.00 10.00 ≥85 200 - 1200
25.00 730.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 730.00 10.00 ≥85 200 - 1200
12.50 750.00 10.00
Additional Bandwidths
×
>85 200 - 1200
25.00 750.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 750.00 10.00
Additional Bandwidths
×
>85 200 - 1200
12.50 752.00 10.00 ≥85 200 - 1200
25.00 752.00 10.00 ≥85 200 - 1200
50.00 752.00 10.00 ≥85 200 - 1200
12.50 766.00 10.00 ≥85 200 - 1200
25.00 766.00 10.00 ≥85 200 - 1200
50.00 766.00 10.00 ≥85 200 - 1200
12.50 770.00 10.00 >85 200 - 1200
25.00 770.00 10.00 >85 200 - 1200
50.00 770.00 10.00 >85 200 - 1200
12.50 780.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 780.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 780.00 10.00 ≥85 200 - 1200
12.50 785.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 785.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 785.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 800.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 800.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 800.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 808.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 808.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 808.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 810.00 10.00 >85 200 - 1200
25.00 810.00 10.00 >85 200 - 1200
50.00 810.00 10.00 >85 200 - 1200
12.50 830.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 830.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 830.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 850.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 850.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 850.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 852.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 852.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 852.00 10.00 ≥85 200 - 1200
12.50 880.00 10.00 ≥85 200 - 1200
25.00 880.00 10.00 ≥85 200 - 1200
50.00 880.00 10.00 ≥85 200 - 1200
12.50 905.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 905.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 905.00 10.00 ≥85 200 - 1200
12.50 940.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 940.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 940.00 10.00 ≥85 200 - 1200
12.50 950.00 10.00
Additional Bandwidths
×
>85 200 - 1200
25.00 950.00 10.00
Additional Bandwidths
×
>85 200 - 1200
50.00 950.00 10.00
Additional Bandwidths
×
>85 200 - 1200
12.50 980.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 980.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 980.00 10.00 ≥85 200 - 1200
12.50 1,030.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 1,030.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 1,030.00 10.00 ≥85 200 - 1200
12.50 1,064.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
25.00 1,064.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
50.00 1,064.00 10.00
Additional Bandwidths
×
≥85 200 - 1200
12.50 1,450.00 10.00
Additional Bandwidths
×
≥85 400 - 1800
25.00 1,450.00 10.00
Additional Bandwidths
×
≥85 400 - 1800
50.00 1,450.00 10.00
Additional Bandwidths
×
≥85 400 - 1800
12.50 1,550.00 10.00
Additional Bandwidths
×
≥85 200 - 1800
25.00 1,550.00 10.00
Additional Bandwidths
×
≥85 200 - 1800
50.00 1,550.00 10.00
Additional Bandwidths
×
≥85 200 - 1800

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Accessories

Title CompareStock Number  Price Buy
12.5mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-097 C$961.63
  • Contact Us
    ×
25mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-098 C$1,541.88
  • Contact Us
    ×
50mm Dia., Nd:YAG Hard Coated OD 4.0 10nm Bandpass Filter Kit (4 Filters) #15-099 C$3,758.97
  • Contact Us
    ×

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.