eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Contrast Glass Linear Polarizers (XP42)

×
  • Uncoated and Visible AR Coated Options
  • >99.98% Polarization Efficiency
  • 42% Transmission for Uncoated and 45% Transmission for AR Coated Versions
  • XP42 Plastic and Film Also Available

TECHSPEC® High Contrast Glass Linear Polarizers (XP42) are a high transmission, high efficiency solution that are ideal for a broad range of industrial and laboratory applications. Featuring a >99.98% polarization efficiency and an extinction ratio of 9000:1, these polarizers are constructed with an XP42 high contrast linear polarizing film laminated between two pieces of optical grade glass. TECHSPEC High Contrast Glass Linear Polarizers (XP42) are available uncoated or with a visible AR coating that provides increased transmission from 425 – 700nm. Typical single filter transmission with randomly polarized incident light is 42% for the uncoated options and 45% for the AR coated options.

Common Specifications

Thickness (mm):
2.00 ±0.10
Dimensional Tolerance (mm):
+0.00/-0.20
Construction:
Laminated Glass Polarizing Film
Extinction Ratio:
9000:1 @ 546nm
Substrate:
XP42 Laminated Between Glass
Polarization Efficiency (%):
>99.98 @ 546nm
Operating Temperature (°C):
-10 to +55

Products

 Extinction Ratio   Wavelength Range (nm)  Dia. (mm)  Dimensional Tolerance (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
9000:1 400 - 700 12.50 +0.00/-0.20 2.00 Uncoated
9000:1 400 - 700 15.00 +0.00/-0.20 2.00 Uncoated
9000:1 400 - 700 20.00 +0.00/-0.20 2.00 Uncoated
9000:1 400 - 700 25.00 +0.00/-0.20 2.00 Uncoated
9000:1 400 - 700 25.40 +0.00/-0.20 2.00 Uncoated
9000:1 400 - 700 50.00 +0.00/-0.20 2.00 Uncoated
9000:1 425 - 700 12.50 +0.00/-0.20 2.00 VIS AR Coated
9000:1 425 - 700 15.00 +0.00/-0.20 2.00 VIS AR Coated
9000:1 425 - 700 20.00 +0.00/-0.20 2.00 VIS AR Coated
9000:1 425 - 700 25.00 +0.00/-0.20 2.00 VIS AR Coated
9000:1 425 - 700 25.40 +0.00/-0.20 2.00 VIS AR Coated
9000:1 425 - 700 50.00 +0.00/-0.20 2.00 VIS AR Coated

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.