- Designed to Give Increased Resolution and Smaller Spot Sizes for NIR Wavelengths (750-1100nm)
- Decreased Spherical Aberration for Monochromatic Sources Out to 2μm
- Broadband AR Coating has <1% Reflectivity Between 750–1550nm
- Excellent Transmission in 345 – 700nm Range
- Ideal for use with NUV LEDs and Mercury Lamps
- Low-Cost, Cemented Design
- Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
- Excellent Broadband Transmission from 500 - 1100nm
- Low Cost Alternative to Air-Spaced Focusing Doublets
- Magnesium Fluoride (MgF2) Coating
- Used to Extend Focal Length
- Broadband AR Coated Negative Achromatic Lenses Also Available
- VIS 0° and VIS-NIR Coatings
- 6.25 – 25mm Diameter Options
- MgF2 Coated Negative Achromatic Lenses also Available
- Unique Innovative Design, Low Cost, Color-Corrected Asphere
- Better Color Correction than Standard Achromatic Lenses
- Similar Spherical Aberration Correction to Machined Aspheres
- Prescription Information Available
- Offered in Cemented or Air-Spaced Designs
- Mounted Versions Available for Easy Integration
- Feature MgF2 Anti-Reflection Coating
- Unique, 3-Element Design
- MgF2 Coated
- Steinheil Triplet Achromatic Lenses also Available
- Designed for 1:1 Conjugate Ratios
- Ideal for Relay Systems
- Hastings Triplet Achromatic Lenses Also Available
- Calcium Fluoride and UV Fused Silica Elements
- Broadband Color-Corrected Design from 193nm to 1000nm
- Ideal for Fluorescence and Spectroscopy Applications
- Pre-mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- Less than 1.75% Reflectance per Surface @ 400 - 700nm
- Also Available Unmounted
- C-Mount Designs for Easy Integration into Imaging Applications
- Feature Integrated Iris for Increased Control of Light Throughput
- Ideal for Relay or Projection Applications
- Color Corrected at 632.8nm and 1064nm
- Optimized to Reduce Spherical Aberration
- Minimizes Spot Size for Materials Processing
- 15mm and 30mm Diameter Options
- AR Coated Lenses
- Mounted Achromatic Pairs Kits Available
- Color-Corrected Plastic Aspheres
- Diffractive Surface Minimizes Chromatic Aberration
- Low-Cost, Molded Design
- Color Corrected for 3 – 5μm
- Near Diffraction Limited Focusing Performance
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- All Glass Color-Corrected Asphere
- Ideal for Imaging and Biotech Applications
- MgF2 Coated
- Kits Available for 12.5mm and 25mm Diameter Lenses
- MgF2, VIS 0°, and VIS-NIR Coating Options
- Compatible with Tube and Optical Cage System Mechanics
- Note: Potential change of packaging
- 30mm Diameter Package Designed for NIR Applications
- Optimized for Various Magnification Ratios
- Ideal for Integration into OEM Applications
- NIR II Coated for 750-1550nm
- Broadband Color-Corrected Design
- >90% Transmission from 800 to 4000nm
- Ideal for Hyperspectral Imaging Applications
- Near-IR (NIR) Achromatic Lenses Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act