eo_logo
 
Product added to cart

JAI GO UV Cameras

×
  • >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
  • Up to 8.1MP Resolution
  • Sony Pregius Sensor, With Xscale Functionality

JAI® Go Series UV Cameras are designed for high resolution output in UV wavelengths ranging from 280 – 400nm. Utilizing the Sony Pregius S sensor’s Xscale function, sub-pixel rescaling of outputs is possible allowing for easier integration into existing systems. With a small form factor, 100g weight, and shock and vibration ratings of 80G/10G, these cameras are highly reliable in rugged environments. JAI® Go Series UV Cameras feature >25% quantum efficiency at 200nm which increases to >40% in its 280 – 400nm designed wavelength range. These cameras are ideal for applications including machine vision, inspection, video microscopy, and UV spectroscopy.

 Note: Downloadable software is available online.

Products

 Title   Compare   Stock Number   Price  Buy
JAI Go, 8105M-5GE-UV , 2/3" 8.1MP, 5GigE UV Camera

Accessories

Title CompareStock Number  Price Buy
Power Supply for JAI Go and Go-X Series Cameras, 6-pin Hirose #29-171 C$173.88   Request Quote
  • Contact Us
    ×
Tripod Adapter For Go and Go-X Series Models, (20 mm hole spacing) #29-174 C$55.94   Request Quote
  • Contact Us
    ×
JAI 2m Power and GPIO Cable, 6-pin Hirose and Flying Leads #29-176 C$173.88   Request Quote
  • Contact Us
    ×
Heat Sink Set, Go-X Series & GO-8105M-5GE-UV or UV-GL #29-179 C$223.78   Request Quote
  • In Stock
    ×