eo_logo
 
Product added to cart

Mitutoyo Height Gauges

See More by Mitutoyo
×
  • Height Ranges up to 24”
  • Easy to Read and Use Digital Control
  • Linear Encoder Maintains Position without Reference

Mitutoyo Height Gauges are designed with a 1-dimensional vertical track for measuring object height with measurement ranges up to 24” and digital step sizes of 0.0005”. Featuring an ABSOLUTE® linear encoder, these height gauges do not require setting a reference point at every power-on. Additionally, the encoder prevents over speed errors from occurring which improves measurement reliability and repeatability. Mitutoyo Height Gauges have an easy-to-read digital display and a large smooth slider feed wheel for ease of use in any application. A rigid column structure and long battery life of 5 years under normal use ensures long-lasting durability, even under rigorous working conditions.

Common Specifications

Resolution (inches):
0.0005

Products

 Title   Compare   Stock Number   Price  Buy
0 - 12", 0.0005", Digimatic Height Gage
0 - 18", 0.0005", Digimatic Height Gage
0 - 24", 0.0005", Digimatic Height Gage

Accessories

Title CompareStock Number  Price Buy
Height Gage Scriber, 60mm Carbide-Tipped #78-352 New C$104.38   Request Quote
  • In Stock
    ×

Related Products