Autocollimators are a powerful laboratory tool for any optical or precision imaging systems. The autocollimator can be used in a variety of configurations to ensure that there is no angular error in a system. For example, sensors can be aligned with optics, targets, optical mounts or other components in a system. The autocollimator can also be used for measuring the angular accuracy of moving parts such as stages. They are often used to measure the angles within a single optic such as prisms.
This darkfield autocollimator makes it possible to see reflections from very low-reflective plane surfaces, such as camera sensors, at a far distance. This high precision autocollimator has a 70mm aperture, which provides bright and clear reflected images. It also includes a double line reticle for easy and accurate detection. For comfortable viewing, the viewer can also be rotated.
An optically flat reference mirror is available for aligning non-reflective surfaces. A C-Mount camera adapter can replace the eyepiece and allow the view field image to be displayed on a monitor or saved to a computer. The digital package is available to provide a complete “out-of-the-box” video system with USB output. This package includes the LED autocollimator, stand and cover, camera, C-Mount camera adapter, and a USB output cable.
#87-306: Digital System | |
Autocollimator Main Body | #87-227 |
Adjustable Stand and Cover | #59-396 |
C-mount Camera Adapter | #59-398 |
USB Monochrome Camera | #16-507 |
3m USB Cable | #37-342 |
#19-723: Digital System | |
Autocollimator Main Body | #87-227 |
Adjustable Stand and Cover | #59-396 |
C-mount Camera Adapter | #59-398 |
GigE Monochrome Camera | #16-465 |
5m USB Cable | #63-863 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act